Skip to main content Skip to search Skip to main navigation

CAD files

The Galea is a swivel caster with total lock designed for applications such as care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a solid stem, round type that provides a rigid, direct mounting connection to the equipment frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, which allow smooth rotation about the vertical axis and support the total lock function. The wheel has a diameter of 4.92 in and features a thermoplastic rubber tread on a polypropylene body. The wheel is supported by a plain bearing, which offers a simple and robust construction for continuous use under the stated load conditions. The overall height of the caster is 6.38 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 1.86 mph.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PJH125R05-22x40
EAN
4031582368420
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.38 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.31 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Swivel caster 4.92 in
Galea
5070PJH125R05-22x40

The Galea swivel caster is engineered for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This caster features a solid stem with round fitting design that ensures secure and reliable mounting to equipment bases. The housing is constructed from polyamide material and incorporates two ball races for smooth swivel operation and enhanced rotational performance. The wheel assembly consists of a 4.92 inch diameter wheel with a polypropylene body and thermoplastic rubber tread, supported by a plain bearing that provides dependable rolling motion and extended service life. The overall height of the caster measures 6.38 inches, making it suitable for integration into various equipment configurations. This caster is rated for a static load capacity of 440.92 pounds, allowing it to support substantial weight during stationary conditions. Under dynamic loading conditions at speeds up to 1.86 miles per hour, the caster maintains a dynamic load capacity of 220.46 pounds, ensuring safe and stable operation during transport and movement. The combination of durable materials, precision bearing design, and robust load ratings makes the Galea swivel caster an ideal choice for healthcare and food service environments where reliability and performance are critical requirements.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Galea
5071PJH125R05-22x40

The Galea is a swivel caster with directional lock, designed for use on care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a solid stem with a round profile, which provides a direct mounting connection to the equipment frame. The housing incorporates a swivel bearing with two ball races for smooth rotation and is manufactured from polyamide, and the directional lock holds the wheel in a fixed straight-line orientation when engaged. The wheel has a diameter of 4.92 in and uses a plain bearing, with a tread made of thermoplastic rubber and a body made of polypropylene. The overall height of the caster is 6.38 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 3 km/h, which equals approximately 1.86 mph.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Variants
Swivel caster with wheel brake 4.92 in
Swivel caster with wheel brake 4.92 in
Galea
5075PJH125R05-22x40

The Galea is a swivel caster with wheel brake designed for care beds, catering carts and meal delivery systems, and shower chairs. The fitting is of the solid stem, round type, providing a straightforward mounting interface. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races for smooth swiveling motion. The wheel has a diameter of 4.92 in and features a plain bearing, a thermoplastic rubber tread, and a polypropylene body. The overall height of the caster is 6.38 in. This profile suits equipment with limited vertical clearance, and dimensions should be verified against installation requirements. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. The static rating applies at rest, while the dynamic rating applies during movement.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb