Skip to main content Skip to search Skip to main navigation

CAD files

The Galea swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel operates on a reliable plain bearing system and measures 3.94 inches in diameter. The complete caster unit has an overall height of 5.43 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making this caster suitable for medium-duty industrial applications requiring electrostatic discharge control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070YGH100P60-90x70
Core attributes
Type
Swivel caster
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.43 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.02 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.31 in
Plate hole length (Maximum)
2.76 in
Plate hole length (Minimum)
2.36 in
Plate hole width (Maximum)
2.17 in
Plate hole width (Minimum)
1.97 in
Plate length
3.54 in
Plate width
2.76 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
7.09 in
Offset
1.57 in
Swivel radius
3.54 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Galea
5077YGH100P60-90x70

The Galea is a swivel caster with total lock engineered for care beds, catering carts and meal delivery systems, and shower chairs. Its fitting is a rectangular plate that provides a secure mounting interface to the equipment frame, ensuring stable attachment. The housing is manufactured from polyamide and incorporates two ball races for smooth, precise swivel motion under load. The wheel has a diameter of 3.94 inches and runs on a plain bearing, with a tread of electric-conductive thermoplastic rubber and a body of electric-conductive polypropylene for static dissipation. The overall height of the caster is 5.43 inches. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph.

3.94 in
5.43 in
220 lb
3.94 in
5.43 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Galea
5071YGH100P60-90x70

The Galea is a swivel caster with directional lock designed for demanding mobility applications. It is attached with a rectangular plate fitting that provides a secure mounting interface to the equipment frame. The housing is made of polyamide and contains two ball races that form the swivel bearing, allowing smooth rotation of the caster. The wheel has a diameter of 3.94 in and runs on a plain bearing, with a tread of electric-conductive thermoplastic rubber and a body of electric-conductive polypropylene. The overall height of the caster is 5.43 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). The Galea is suited for Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs.

3.94 in
5.43 in
220 lb
3.94 in
5.43 in
220 lb