Skip to main content Skip to search Skip to main navigation

CAD files

The Galea is a swivel caster with directional lock, designed for mobile equipment that requires controlled maneuverability. The fitting is a solid, round stem for direct mounting to the equipment frame. The housing is manufactured from polyamide and incorporates two ball races within the swivel bearing, which allow the wheel assembly to rotate smoothly around the stem. The wheel has a diameter of 3.94 in and features a precision ball bearing, a tread made of thermoplastic rubber, and a body made of polypropylene. The overall height of the caster is 5.47 in, which defines the clearance required beneath the mounting surface. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph. The Galea is intended for Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5071PJP100R05-22x40
EAN
4031582368444
Core attributes
Type
Swivel caster with directional lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Swivel caster 3.94 in
Galea
5070PJP100R05-22x40

The Galea swivel caster is engineered for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This caster features a solid stem with a round fitting that provides secure and reliable attachment to equipment bases. The housing is constructed from polyamide material and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotational movement and extended operational life. The wheel measures 3.94 inches in diameter and is built with a polypropylene body combined with a thermoplastic rubber tread material, delivering optimal durability and floor protection. The wheel is equipped with a precision ball bearing that enables smooth rolling performance across various surfaces. The overall height of the caster assembly is 5.47 inches, making it suitable for integration into compact and standard equipment designs. This caster demonstrates impressive load-bearing capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. These specifications make the Galea swivel caster an ideal choice for healthcare and food service environments where reliability, smooth maneuverability, and consistent performance are essential requirements.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Galea
5077PJP100R05-22x40

The Galea is a swivel caster with total lock designed for Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs. The fitting is a solid, round stem that provides a direct mounting connection to the frame, ensuring stable attachment and alignment under load. The housing is made of polyamide and incorporates a swivel bearing with two ball races for controlled rotation. The wheel has a diameter of 3.94 in and runs on a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 5.47 in, which supports compact installation beneath equipment with limited clearance. The static load capacity is 440.92 lb, defining the maximum weight the caster can support when stationary, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with wheel brake 3.94 in
Swivel caster with wheel brake 3.94 in
Galea
5075PJP100R05-22x40

The Galea is a swivel caster with wheel brake designed for demanding healthcare and hospitality mobility applications. The fitting is a solid stem, round, which provides a secure mounting connection to the equipment frame. The housing is made of polyamide and features two ball races in its swivel bearing for smooth rotation. The wheel has a diameter of 3.94 in and uses a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 5.47 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of approximately 1.86 mph (3 km/h). The dynamic rating applies at the stated travel speed. The caster is suitable for care beds, catering carts and meal delivery systems, and shower chairs.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb