Skip to main content Skip to search Skip to main navigation
The Galea is a swivel caster with wheel brake designed for demanding healthcare and hospitality mobility applications. The fitting is a solid stem, round, which provides a secure mounting connection to the equipment frame. The housing is made of polyamide and features two ball races in its swivel bearing for smooth rotation. The wheel has a diameter of 3.94 in and uses a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 5.47 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of approximately 1.86 mph (3 km/h). The dynamic rating applies at the stated travel speed. The caster is suitable for care beds, catering carts and meal delivery systems, and shower chairs.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5075PJP100R05-22x40
EAN
4031582379310
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.6 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.34 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
10.08 in
Offset
1.57 in
Swivel radius
5.04 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Swivel caster 3.94 in
Galea
5070PJP100R05-22x40 TRP

The Galea swivel caster is engineered for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This caster features a solid stem with a round fitting design that ensures secure and reliable mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing assembly, providing smooth rotational movement and extended operational life. The wheel measures 3.94 inches in diameter and is built with a polypropylene body combined with a thermoplastic rubber tread, delivering optimal traction and durability across various floor surfaces. The wheel is equipped with a precision ball bearing that facilitates smooth rolling motion while minimizing friction and wear. The overall height of the caster assembly is 5.47 inches, making it suitable for integration into compact equipment designs. This caster demonstrates impressive load-bearing capabilities, with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. These specifications make the Galea swivel caster an ideal choice for healthcare facilities and food service environments where reliable mobility and substantial load support are essential requirements.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb