- Home
- Castors & Wheels
- Accessories
-
Furniture Plug-In Fittings
Furniture Plug-In Fittings
Ensure a solid connection: TENTE plug-in fittings for furniture castors provide secure, precise fit, easy installation, stable alignment and long service for a variety of applications.
Accessory
This accessory features a threaded stem with hexagon neck, top fitting design, engineered for reliable castor integration with an overall height of 6 mm and lightweight construction at 0.03 kg. The component delivers robust load performance with a dynamic capacity of 40 kg at speeds up to 3 km/h and static load capacity of 80 kg, making it suitable for demanding industrial applications requiring precise mobility solutions.
Accessory
This accessory features a threaded stem with hexagon neck, top fitting design, engineered for reliable castor integration with an overall height of 6 mm and lightweight construction at 0.04 kg. The component delivers robust load performance with a dynamic capacity of 80 kg at speeds up to 3 km/h and static load capacity of 160 kg, making it suitable for demanding industrial applications requiring secure threaded mounting solutions.
Accessory 400 mm
This accessory for castors features a square plate fitting design that provides a stable and secure mounting solution for industrial applications. The square plate configuration ensures optimal load distribution and reliable attachment to equipment frames, trolleys, and mobile machinery. Engineered for durability and precision, this accessory component integrates seamlessly with standard castor assemblies to enhance mobility and operational efficiency in demanding environments.
Accessory
This accessory features a threaded stem with hexagon neck, top fitting design, engineered specifically for castor applications where secure mounting and easy installation are essential. The component provides a reliable connection interface through its hexagonal neck configuration, which allows for proper tool engagement during assembly and prevents rotation under operational loads. With an overall height of 9 mm, this compact accessory maintains a low profile whilst delivering robust performance in industrial and commercial castor systems.
Plate
The Levina accessory features a rectangular plate with US-bolt hole spacing designed for castor applications. This mounting plate measures 95 mm in length and 70 mm in width, providing a standardised interface for secure attachment. The rectangular configuration with US-bolt hole spacing ensures compatibility with standard American bolt patterns, making it suitable for industrial applications requiring reliable castor mounting solutions.
Plate
The Levina accessory features a rectangular plate fitting designed to enhance castor functionality and mounting versatility. The rectangular plate measures 77 mm in length and 67 mm in width, providing a robust mounting surface for secure attachment. This precision-engineered component ensures reliable performance in industrial applications where stable castor mounting is essential for operational efficiency and load distribution.
Accessory
This accessory for castors features a stem with grip ring and collar fitting design, providing secure attachment and enhanced stability for wheeled applications. The component has an overall height of 4 mm, making it suitable for compact installations where space constraints are critical. The grip ring mechanism ensures reliable connection whilst the integrated collar provides additional support and positioning accuracy during assembly and operation.
Accessory
This castor accessory features a stem with grip ring and collar fitting design, engineered to provide secure attachment and enhanced functionality for castor assemblies. The component measures 4mm in overall height, making it suitable for applications requiring precise dimensional tolerances and compact installation requirements. With a lightweight construction weighing just 0.04kg, this accessory offers excellent strength-to-weight ratio whilst maintaining durability and reliable performance in industrial and commercial castor applications.
Accessory
This accessory features a threaded stem with hexagon neck, top fitting design, engineered for castor applications requiring reliable load-bearing performance. The component measures 9 mm in overall height and weighs 0.06 kg, providing a compact yet robust solution. It delivers exceptional load capacity with dynamic loading up to 100 kg at speeds of 3 km/h and static loading capacity of 200 kg, making it suitable for demanding industrial applications.
Accessory
This accessory for castors features a stem with grip ring and collar fitting design, providing secure attachment and enhanced stability for wheeled applications. The component has been engineered with an overall height of 3 mm, making it suitable for applications requiring precise dimensional tolerances and compact installation requirements in industrial and commercial environments.
Accessory
This accessory is designed to complement and enhance castor functionality, providing additional support or modification capabilities for wheeled applications. The component integrates seamlessly with existing castor assemblies to extend operational performance or adapt the unit for specific requirements. Engineered for reliable service, this accessory maintains compatibility with standard castor configurations whilst offering enhanced versatility for industrial and commercial wheeled equipment installations.
Accessory
This accessory is designed to complement and enhance castor functionality, providing additional support or modification capabilities for wheeled applications. The component integrates seamlessly with existing castor assemblies to extend operational performance or adapt the unit for specific requirements. Engineered for reliable service, this accessory maintains compatibility with standard castor configurations whilst offering enhanced versatility for industrial and commercial wheeled equipment installations.
Plate
The Levina accessory features a rectangular plate with US-bolt hole spacing designed for castor applications. The mounting plate measures 95 mm in length and 70 mm in width, providing a standardised interface for secure attachment. This accessory component utilises the American bolt hole pattern configuration, ensuring compatibility with US-standard mounting systems whilst maintaining precise dimensional specifications for reliable mechanical connection in industrial castor assemblies.
Plate
The Levina accessory features a rectangular plate fitting designed to enhance castor functionality and mounting versatility. The rectangular plate measures 77 mm in length and 67 mm in width, providing a stable and secure mounting surface for various industrial applications. This precision-engineered component ensures reliable attachment and optimal load distribution across the mounting interface.
Accessory
This accessory features a threaded stem with hexagon neck, top fitting design, engineered specifically for castor applications requiring secure top-mounted installation. The component provides reliable mechanical connection through its hexagonal neck configuration, which prevents rotation during assembly and ensures proper torque transmission. With an overall height of 8 mm, this compact accessory offers precise dimensional control for applications where space constraints are critical, making it suitable for industrial equipment, furniture, and mobile apparatus requiring dependable castor mounting solutions.
Accessory
This accessory features a threaded stem with hexagon neck, top fitting design, engineered specifically for castor applications where secure mounting and easy installation are essential. The component provides a reliable connection interface through its hexagonal neck configuration, which allows for proper tool engagement during assembly and prevents rotation under operational loads. With an overall height of 8 mm, this compact accessory maintains a low profile whilst delivering robust performance characteristics suitable for industrial and commercial castor systems.
Accessory
This accessory features a solid stem with thread, round fitting design, incorporating a bolt with a 17 mm diameter for secure attachment to castor assemblies. The threaded stem configuration ensures reliable mechanical connection whilst maintaining structural integrity under operational loads. The round profile provides uniform stress distribution and compatibility with standard castor mounting systems, making it suitable for industrial applications requiring dependable wheel attachment solutions.
Accessory
This accessory features a solid stem with thread, round fitting design, engineered for reliable castor integration in industrial applications. The component incorporates an 18 mm diameter bolt specification, ensuring secure mechanical connection and optimal load distribution. The threaded stem configuration provides straightforward installation whilst maintaining structural integrity under operational loads, making it suitable for heavy-duty mobility solutions where dependable performance is essential.
Accessory
This accessory features a solid stem with thread, round fitting design, incorporating a bolt with a 19 mm diameter for secure attachment to castor assemblies. The threaded stem configuration ensures reliable mechanical connection whilst maintaining structural integrity under operational loads. The round profile provides uniform stress distribution and facilitates straightforward installation procedures for engineering applications requiring dependable castor mounting solutions.
Accessory
This accessory for castors features a solid stem with thread, round fitting design that provides secure and reliable mounting capabilities for industrial applications. The component incorporates a 20 mm diameter bolt specification, ensuring robust mechanical connection and optimal load distribution when integrated with compatible castor assemblies. With a negligible weight of 0 kg, this accessory offers minimal impact on overall system mass whilst maintaining structural integrity.
Accessory
This accessory for castors features a solid stem with thread, round fitting design that provides secure mounting capabilities for industrial applications. The component incorporates a 22 mm diameter bolt specification, ensuring robust mechanical connection and reliable performance under operational loads. With a lightweight construction at 0 kg, this accessory offers practical installation advantages whilst maintaining structural integrity for demanding environments.
Accessory
This accessory for castors features a solid stem with thread, round fitting design that provides secure and reliable mounting capabilities for industrial applications. The component incorporates a 28 mm diameter bolt specification, ensuring robust mechanical connection and optimal load distribution when installed. With a negligible weight of 0 kg, this accessory offers minimal impact on overall system mass whilst maintaining structural integrity and performance standards required for professional castor installations.
Accessory
This accessory for castors features a stem with grip ring and collar fitting design, providing reliable attachment and secure positioning. The component has an overall height of 4 mm and weighs 0.05 kg, making it suitable for lightweight applications. It offers a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, ensuring dependable performance under varying operational conditions.
Accessory
This accessory features a stem with grip ring, without collar fitting design, engineered to deliver robust performance for castor applications. The component weighs 0.04 kg and provides a dynamic load capacity of 80 kg at speeds up to 3 km/h, whilst supporting a static load capacity of 160 kg. The grip ring configuration ensures secure attachment without requiring a collar mechanism, making it suitable for applications where space constraints or specific mounting requirements are critical considerations.