Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory features a threaded stem with hexagon neck, top fitting design, engineered specifically for castor applications where secure mounting and easy installation are essential. The component provides a reliable connection interface through its hexagonal neck configuration, which allows for proper tool engagement during assembly and prevents rotation under operational loads. With an overall height of 8 mm, this compact accessory maintains a low profile whilst delivering robust performance characteristics suitable for industrial and commercial castor systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
S70-3/8-16x1" / 11_29.1
EAN
4031582482829
Core attributes
Type
Accessory
Overall height
8 mm
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem length
1 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.