Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory for castors features a stem with grip ring and collar fitting design, providing secure attachment and enhanced stability for wheeled applications. The component has been engineered with an overall height of 3 mm, making it suitable for applications requiring precise dimensional tolerances and compact installation requirements in industrial and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
B10-11x20 / 11_29.1
EAN
4031582482751
Core attributes
Type
Accessory
Overall height
3 mm
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Fast assembly
Faster assembly process with use of plug-in fittings.