Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory plate features a square plate fitting design, specifically engineered to complement castor assemblies in industrial and commercial applications. The square plate configuration provides enhanced stability and secure mounting capabilities, ensuring reliable attachment to equipment bases and machinery platforms. Manufactured to precise tolerances, this plate accessory delivers robust performance in demanding operational environments whilst maintaining compatibility with standard castor mounting systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
P400x100 2PL black
EAN
4031582461404
Core attributes
Type
Accessory
Product name
Plate
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Wheel
Tread width
100 mm
Diameter
400 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.