- Home
- Castors & Wheels
- Accessories
-
Furniture Plug-In Fittings
Furniture Plug-In Fittings
Ensure a solid connection: TENTE plug-in fittings for furniture castors provide secure, precise fit, easy installation, stable alignment and long service for a variety of applications.
Accessory
The Lumina is a specialised accessory designed for castor applications, featuring a welded stem fitting configuration that ensures secure and permanent attachment. This compact component measures just 5 mm in overall height whilst maintaining an exceptionally lightweight profile at 0.02 kg, making it ideal for applications where space constraints and weight considerations are critical. The accessory delivers robust performance capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst providing enhanced stability through its static load rating of 80 kg, making it suitable for both mobile and stationary industrial applications.