Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina is a specialised accessory designed for castor applications, featuring a welded stem fitting configuration that ensures secure and permanent attachment. This compact component measures just 5 mm in overall height whilst maintaining an exceptionally lightweight profile at 0.02 kg, making it ideal for applications where space constraints and weight considerations are critical. The accessory delivers robust performance capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst providing enhanced stability through its static load rating of 80 kg, making it suitable for both mobile and stationary industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
B30-14 / 8
EAN
4031582500110
Core attributes
Type
Accessory
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
5 mm
Overall weight
0.02 kg
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Welded stem
Stem diameter
14 mm
Wheel
Axle
Riveted
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Painted surface
Gold, chrome or glossy coloured.