Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory features a stem with grip ring, without collar fitting design, engineered to deliver robust performance for castor applications. The component weighs 0.04 kg and provides a dynamic load capacity of 80 kg at speeds up to 3 km/h, whilst supporting a static load capacity of 160 kg. The grip ring configuration ensures secure attachment without requiring a collar mechanism, making it suitable for applications where space constraints or specific mounting requirements are critical considerations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
B11-10x33 / 8
EAN
4031582496673
Core attributes
Type
Accessory
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall weight
0.04 kg
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, without collar
Stem diameter
10 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Fast assembly
Faster assembly process with use of plug-in fittings.