Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Stem is an accessory designed for castor applications, featuring a stem with grip ring and collar fitting type that ensures secure and reliable attachment. This component has an overall height of 4 mm and weighs 0.04 kg, making it a lightweight yet robust addition to castor assemblies. The grip ring design provides enhanced handling and installation convenience, whilst the integrated collar offers additional stability and alignment during mounting. This accessory is engineered to meet the requirements of precision castor systems where dependable fastening and minimal weight contribution are essential operational considerations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
B10-11x20 / 10 Levina
EAN
4031582482737
Core attributes
Type
Accessory
Overall Height
4 mm
Overall weight
0.04 kg
Product Name
Stem
Electric Conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Fast assembly
Faster assembly process with use of plug-in fittings.