Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory for castors features a stem with grip ring and collar fitting design, providing reliable attachment and secure positioning. The component has an overall height of 4 mm and weighs 0.05 kg, making it suitable for lightweight applications. It offers a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, ensuring dependable performance under varying operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
B10-11x20 / 11
EAN
4031582493931
Core attributes
Type
Accessory
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
4 mm
Overall weight
0.05 kg
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Fast assembly
Faster assembly process with use of plug-in fittings.