Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina accessory features a rectangular plate fitting designed to enhance castor functionality and mounting versatility. The rectangular plate measures 77 mm in length and 67 mm in width, providing a robust mounting surface for secure attachment. This precision-engineered component ensures reliable performance in industrial applications where stable castor mounting is essential for operational efficiency and load distribution.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1440b871199854a324630da6ee,019bb808ca2f71ceba27dde73e12ee47
Article numbers
Article Number
P50 / 10
EAN
4031582482379
Core attributes
Type
Accessory
Product name
Plate
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8 mm
Plate hole length (Maximum)
61.5 mm
Plate hole length (Minimum)
56 mm
Plate hole width (Maximum)
51.5 mm
Plate hole width (Minimum)
46.5 mm
Plate length
77 mm
Plate width
67 mm

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Award-winning design
Awarded with prestigious prizes by international juries.