Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory features a threaded stem with hexagon neck, top fitting design, engineered for reliable castor integration with an overall height of 6 mm and lightweight construction at 0.03 kg. The component delivers robust load performance with a dynamic capacity of 40 kg at speeds up to 3 km/h and static load capacity of 80 kg, making it suitable for demanding industrial applications requiring precise mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
S70-10x25 / 10 brass
EAN
4031582445657
Core attributes
Type
Accessory
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
6 mm
Overall weight
0.03 kg
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
25 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.