Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina accessory features a rectangular plate with US-bolt hole spacing designed for castor applications. This mounting plate measures 95 mm in length and 70 mm in width, providing a standardised interface for secure attachment. The rectangular configuration with US-bolt hole spacing ensures compatibility with standard American bolt patterns, making it suitable for industrial applications requiring reliable castor mounting solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1440b871199854a324630da6ee,019bb808ca2f71ceba27dde73e12ee47
Article numbers
Article Number
P52-95x70 / 10
EAN
4031582482362
Core attributes
Type
Accessory
Product name
Plate
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
9 mm
Plate hole length (Maximum)
52 mm
Plate hole length (Minimum)
44.45 mm
Plate hole width (Maximum)
76 mm
Plate hole width (Minimum)
72 mm
Plate length
95 mm
Plate width
70 mm

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Award-winning design
Awarded with prestigious prizes by international juries.