Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly comprises a polyamide body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube configuration that provides reliable rotation performance. With a wheel diameter of 75mm, the castor achieves an overall height of 89mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50kg at speeds up to 3km/h and a static load rating of 100kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and general office furniture applications where mobility and durability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UJI075L51-11D20 HH 9006/9011
EAN
4031582335996
S4 Material Number
990079756
Core attributes
Type
Swivel castor
Overall width
54 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
89 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.15 kg
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
11 mm
Housing
Colour
White aluminium (similar RAL9006)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
20 mm
Swivel interference
124 mm
Offset
38 mm
Swivel radius
62 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide
Tread material
Thermoplastic rubber
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
8 mm
Diameter
75 mm
Body width
8 mm
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
White aluminium (similar RAL9006)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 75 mm
Swivel castor with wheel brake 75 mm
Stylea
5925UJI075L51-11 DM20x43ALU

The Stylea is a swivel castor with wheel brake designed for industrial applications. The castor features a blind hole fitting for B10 mounting configuration, ensuring secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that provides smooth 360-degree rotation for enhanced manoeuvrability. The wheel assembly consists of a polyamide body fitted with a thermoplastic rubber tread, delivering excellent grip and floor protection. The wheel operates on a plain bearing with spacer tube for reliable performance and incorporates a 75 mm diameter design. The castor has an overall height of 89 mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, ensuring robust performance under demanding operational conditions.

75 mm
89 mm
50 kg
75 mm
89 mm
50 kg