- Home
- Castors & Wheels
- Castors
- Castors by Load Capacity
-
Heavy Duty
Heavy Duty Castors
Fixed castor 160 mm
The Alpha stainless is a fixed castor designed for demanding industrial applications, featuring a medium rectangular plate fitting that ensures secure and stable mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel, providing exceptional corrosion resistance and durability in challenging environments including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The castor is equipped with a 160 mm diameter wheel manufactured from polyamide, where the tread material is identical with the wheel body, ensuring consistent performance and wear characteristics throughout the product's operational life. The wheel operates on a plain bearing system, which delivers reliable and maintenance-efficient rotation under continuous use. The overall height of the castor assembly measures 200 mm, providing appropriate clearance for most industrial applications. The castor demonstrates robust load-bearing capabilities, with a static load capacity of 1000 kg and a dynamic load capacity of 500 kg at a speed of 4 km/h, making it suitable for both stationary support and mobile transport applications where stability and strength are critical requirements.
Swivel castor 200 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, fitted with plain bearing and measures 200 mm in diameter. The castor has an overall height of 240 mm. Load capacity specifications include dynamic ratings of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, with a static load capacity of 1200 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capability are essential requirements.
Swivel castor with total lock 200 mm
The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, equipped with plain bearing and measures 200 mm in diameter. The castor has an overall height of 240 mm, providing suitable clearance for various industrial applications. Load capacity specifications include dynamic loads of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, with a static load capacity of 1200 kg. This heavy-duty castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.
Fixed castor 250 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst utilising a plain bearing system for reliable operation. The wheel diameter measures 250 mm, contributing to smooth movement across various surfaces. The overall height of the complete assembly is 290 mm, making it suitable for applications requiring substantial ground clearance. Load capacity specifications include a static load rating of 1600 kg, with dynamic load capacities of 800 kg at 4 km/h operating speed and 640 kg at 6 km/h operating speed, ensuring reliable performance across different operational requirements.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance, with a diameter of 200 mm. The castor has an overall height of 240 mm, providing suitable clearance for various applications. Load capacity specifications include dynamic loads of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock is a precision engineered mobility solution designed for demanding industrial applications including airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure and stable mounting to host equipment. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotational movement and exceptional durability under continuous operational stress. The wheel features a 125 mm diameter and is manufactured from PUR casted premium material, which delivers superior wear resistance and optimal grip characteristics across varied floor surfaces. The wheel is supported by a precision ball bearing that guarantees smooth rolling performance and extended service life. The aluminium body material provides a lightweight yet robust structural foundation whilst maintaining corrosion resistance properties. The overall height of the castor assembly measures 164 mm, accommodating standard installation requirements within typical equipment frameworks. The load capacity specifications indicate a static load rating of 1000 kg, whilst the dynamic load capacity reaches 400 kg at 6 km/h or 500 kg at 4 km/h, enabling flexible deployment across applications requiring either higher speed operation at moderate loads or lower speed operation at elevated loads. This comprehensive specification ensures the Zeta castor delivers reliable performance in the most demanding industrial environments.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock is engineered for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure mounting to various equipment bases. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, which ensure smooth swivel operation and enhanced durability under continuous use. The wheel features a 160 mm diameter and is mounted on precision ball bearings, delivering reliable rotational performance. The wheel tread is manufactured from PUR casted premium material, offering excellent wear resistance and grip characteristics, whilst the wheel body is constructed from aluminium to minimise overall weight without compromising structural integrity. The castor achieves an overall height of 200 mm, making it suitable for integration into compact equipment designs. The load capacity specifications are comprehensive: the castor supports a static load of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, depending on operational speed requirements. These specifications ensure the Zeta castor performs reliably across diverse industrial environments where precision, durability, and controlled directional movement are essential operational requirements.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock is a robust mobility solution engineered for demanding industrial applications including airport equipment, automotive OEM operations, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment whilst maintaining ease of installation and adjustment. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotational movement and extended operational longevity. The wheel features a 160 mm diameter and is manufactured from PUR casted premium material, which delivers exceptional wear resistance and durability across varied floor surfaces. The wheel body is constructed from aluminium, combining lightweight properties with structural integrity, and is supported by precision ball bearings that facilitate smooth, reliable rotation under continuous operational demands. The overall height of the castor assembly measures 200 mm, providing a compact profile suitable for integration into diverse equipment configurations. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 1100 kg, whilst the dynamic load capacity reaches 440 kg at 6 km/h or 550 kg at 4 km/h, enabling reliable performance across variable operational speeds and load conditions. These specifications position the Zeta castor as a dependable component for applications requiring precision engineering, durability, and consistent performance in challenging industrial environments.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock is engineered for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to mobile equipment and trolley bases. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, which ensure smooth swivel operation and enhanced durability under continuous use. The wheel features a 200 mm diameter and is mounted on precision ball bearings, whilst the tread is manufactured from PUR casted premium material to deliver superior grip, wear resistance, and load distribution. The wheel body is constructed from aluminium, combining lightweight properties with structural integrity. The overall height of the castor assembly is 240 mm, accommodating standard platform and trolley configurations. The castor demonstrates exceptional load-bearing capability, with a static load capacity of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, depending on operational speed requirements. This combination of robust construction, precision bearings, and premium materials makes the Zeta castor suitable for high-performance applications requiring reliable directional control and substantial load support in industrial environments.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock is engineered for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This unit is fitted with a medium rectangular plate that provides secure attachment to mobile equipment and machinery. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, which ensure smooth swivel operation and exceptional durability under continuous use. The wheel features a 200 mm diameter and is mounted on precision ball bearings, with a PUR casted premium tread material bonded to an aluminium body, delivering superior wear resistance and load distribution characteristics. The overall height of the castor assembly measures 240 mm, accommodating standard platform and trolley configurations. The load capacity specifications indicate a static load rating of 1400 kg, whilst the dynamic load capacity reaches 560 kg at 6 km/h or 700 kg at 4 km/h, enabling reliable performance across varying operational speeds and load conditions. This combination of robust construction, precision bearings, and premium wheel materials makes the Zeta castor suitable for heavy-duty industrial environments requiring both manoeuvrability and directional control.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 125 mm in diameter. The castor has an overall height of 164 mm, providing suitable clearance for various applications. Load specifications include dynamic capacities of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds, with a static load capacity of 1400 kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The 160 mm diameter wheel comprises a polyamide, heavy body material with tread material identical with wheel body, supported by precision ball bearing for optimal performance and longevity. With an overall height of 200 mm, this castor delivers exceptional load handling capabilities including dynamic load capacity of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, whilst providing a static load capacity of 1600 kg. The unit is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 200 mm in diameter. Overall height dimensions reach 240 mm, providing substantial ground clearance. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with static load capacity of 1600 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and high load-bearing capacity are essential requirements.
Swivel castor 125 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance and longevity. The castor has a wheel diameter of 125 mm and an overall height of 164 mm. Load capacity specifications include dynamic loads of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds, with a static load capacity of 1400 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and high load-bearing capacity are essential requirements.
Swivel castor with total lock 125 mm
The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body with tread material identical with wheel body, providing excellent wear resistance, whilst precision ball bearing ensures optimal rolling performance with a 125 mm diameter. Overall height measures 164 mm for compact integration. Load capacity specifications include dynamic ratings of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds, with static load capacity of 1400 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.
Fixed castor 125 mm
The Zeta fixed castor is a robust industrial mobility solution engineered for demanding applications including airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment whilst maintaining operational stability. The housing is constructed from steel sheet, very heavy grade material, ensuring exceptional durability and resistance to mechanical stress in high-intensity operational environments. The wheel features a 125 mm diameter and is manufactured from polyamide, heavy grade material, with the tread composition being identical to the wheel body for consistent wear characteristics and extended service life. The wheel is equipped with a precision ball bearing that delivers smooth rotation and reliable performance across extended operational cycles. The overall height of the castor assembly measures 164 mm, providing appropriate ground clearance for standard industrial applications. The load capacity specifications indicate a static load rating of 1400 kg, whilst the dynamic load capacity reaches 560 kg at 6 km/h or 700 kg at 4 km/h, depending on operational speed requirements. These comprehensive specifications make the Zeta fixed castor suitable for applications requiring substantial load-bearing capability combined with dependable directional control and extended operational longevity in challenging industrial environments.
Fixed castor 250 mm
The Zeta fixed castor is engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. This castor is fitted with a medium rectangular plate that provides secure attachment to various equipment bases and frames. The housing is constructed from very heavy steel sheet, ensuring exceptional durability and structural integrity under continuous operational stress. The wheel features a 250 mm diameter polyamide body with an identical tread material composition, supported by a precision ball bearing that delivers smooth rotation and extended service life. The overall height of the castor assembly measures 290 mm, accommodating standard installation requirements across diverse industrial platforms. The load capacity specifications demonstrate robust performance characteristics, with a static load capacity of 1600 kg providing reliable support for stationary applications. Dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, enabling controlled movement of heavy loads at varying operational speeds. These comprehensive specifications position the Zeta fixed castor as a dependable solution for heavy-duty industrial material handling and equipment mobility requirements.
Swivel castor 160 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, supported by plain bearing technology and measures 160 mm in diameter. The castor has an overall height of 200 mm, providing optimal clearance for various industrial applications. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.
Swivel castor 200 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth rotation. The wheel comprises a polyamide body with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 200 mm in diameter. Overall height dimensions reach 240 mm, providing substantial ground clearance. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with static load capacity of 1600 kg. This heavy-duty castor is engineered for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and high load-bearing capacity are essential requirements.
Swivel castor with total lock 250 mm
The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance, with a diameter of 250 mm. Overall height measures 290 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, with a static load capacity of 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and locking functionality are essential.
Swivel castor 250 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 250 mm, with an overall height of 290 mm. Load capacity specifications include dynamic loads of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.
Fixed castor 250 mm
The Zeta fixed castor is a robust industrial mobility solution engineered for demanding applications including airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment whilst maintaining operational stability. The housing is constructed from very heavy steel sheet, delivering exceptional durability and structural integrity for high-stress operational environments. The wheel assembly features a 250 mm diameter design mounted on a precision ball bearing, ensuring smooth rotation and extended service life. The wheel tread comprises an elastic tyre with black vulcanised rubber, offering superior grip and shock absorption across varied floor surfaces. The wheel body is manufactured from aluminium, providing an optimal balance between lightweight construction and load-bearing capability. The overall height of the castor measures 290 mm, accommodating standard equipment mounting requirements. The castor demonstrates impressive load-carrying performance with a static load capacity of 1000 kg, enabling it to support substantial stationary loads. Dynamic load capacity reaches 400 kg at speeds up to 6 km/h, or alternatively 500 kg at reduced speeds of 4 km/h, providing flexibility for different operational scenarios. This combination of precision engineering, robust materials, and substantial load ratings makes the Zeta fixed castor an ideal choice for industrial applications requiring reliable, long-term performance in challenging environments.
Swivel castor with total lock 160 mm
The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, supported by plain bearing technology and measures 160 mm in diameter. The castor has an overall height of 200 mm, providing optimal ground clearance for various industrial applications. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.
Frequently Asked Questions
Advantages of Heavy Duty Castors
Heavy duty castors are engineered to handle extreme loads while maintaining smooth movement and stability. They are built with reinforced materials and robust components, ensuring long-lasting performance even in the toughest environments.
TENTE heavy duty castors offer several key benefits:
High Load Capacity - Engineered to support heavy weights of up to 1500 kg and more without compromising mobility, making them ideal for industrial and commercial use.
Smooth and Stable Movement – Designed for effortless rolling, even under extreme loads, reducing strain on workers and equipment.
Enhanced Durability – Made from high-quality materials to withstand frequent use and harsh conditions.
Increased Safety – Locking mechanisms allow for better stability and control when working with heavy loads, reducing the risk of accidents and workplace injuries.
Tested Quality – Tested in our own and external laboratories for compliance with European standards.
Types of Heavy Duty Castors
Heavy duty castors are available in a variety of material configurations and sizes, each designed to meet specific application requirements and challenges. They can also incorporate different functionalities to enhance performance in various environments. Below are some of the most popular types of heavy duty castors featured in our product portfolio:
Heavy Duty Castors with Brakes
Heavy duty castors are available with a range of locking mechanisms to ensure stability and prevent unwanted movement when needed. TENTE heavy duty castors can be equipped with total locks, directional locks, wheel locks, or combinations of these mechanisms to meet specific application requirements. We do also offer automatic self-alignment for our heavy duty castors, helping to improve long-distance travel.
Spring-loaded Heavy Duty Castors
Spring-loaded heavy duty castors are engineered to minimize shock and impact loads during transport, enhancing durability and extending service life. By absorbing impacts, they also protect transported goods and reduce noise levels, ensuring a smoother and quieter operation. TENTE spring-loaded heavy duty castors can handle up to 900 kg of load per castor. They are availabe with either 160 mm or 200 mm wheel diameter.
Low Profile Heavy Duty Castors
In some applications, space constraints make standard heavy duty castors unsuitable. If you require a robust yet low-profile solution, our Kappa load is an ideal choice. With an overall height of 170 mm it is capable of handling loads of 840 kg per castor – combining a welded steel housing with a heavy polyamide wheel. If you need a similar sized low profile castor capable of handling handle extra heavy loads of up to 3,500 kg per castor, have a look at our smallest Omikron with an overall height of 180 mm.
Fields of application for Heavy Duty Castors
Heavy duty castors are used in a wide range of industries, providing both mobility and reliable support for heavy equipment when needed. Our solutions combine high load capacity with precision and flexibility to reliably master even the most complex challenges and toughest environments. Heavy duty castors are essential in industrial settings. Warehouse and logistics centres rely on them to transport and store heavy objects with pallet trolleys, roll cages, and heavy-duty shelving units, this way ensuring efficient handling of goods. In medical and laboratory environments, they provide stability and smooth movement for large medical devices, diagnostic equipment, and mobile workstations. Retail and commercial spaces use them for heavy display units, storage racks, and movable counters, offering both flexibility and durability. Even in construction and outdoor applications, heavy-duty castors support mobile scaffolding, tool carts, and transport platforms, standing up to rough terrain and heavy loads.