- Home
- Castors & Wheels
- Wheels
- Wheels by Bearing Type
-
Roller Bearing
Roller Bearing Wheels
Wheel 100 mm
The Supratech wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system with a 12mm axle hole diameter and 34.9mm hub length. This wheel delivers a dynamic load capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment applications.
Wheel 125 mm
The Puretech Wheel is a 125mm diameter castor wheel featuring a polypropylene body with solid rubber black tread measuring 37mm in width and a 48mm hub length, equipped with a roller bearing and 12mm axle hole diameter. This wheel offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body construction with a solid rubber, non-marking tread measuring 35mm in width. The wheel incorporates a roller bearing system and has a hub length of 44.4mm with a 12mm axle hole diameter. It offers a dynamic load capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 80 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring an 80mm diameter and 34mm tread width. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg. This wheel is specifically designed for applications including roll cages, store fixtures and display units, providing reliable performance in commercial and industrial castor assemblies.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 125 mm, tread width of 40 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and roller bearing construction. The tread material is identical to the wheel body for consistent performance. This wheel offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding applications including roll cages, store fixtures and display equipment.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a 125mm diameter and 40mm tread width. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 48mm hub length. Load capacity specifications include a dynamic rating of 200kg at 4km/h operating speed and a static load capacity of 400kg, making it suitable for medium-duty castor applications requiring reliable performance under varying load conditions.
Wheel 125 mm
The Puretech Wheel is a robust castor component featuring a 125mm diameter with a 37mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 15mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and a static load rating of 200kg. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 125 mm
The Puretech wheel features a 125mm diameter with a 37mm wide solid rubber, non-marking tread and polypropylene body construction. The roller bearing system operates through a 15mm axle hole diameter with a 58mm hub length. Load capacity specifications include 100kg dynamic loading at 4km/h operating speed and 200kg static loading. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 260 mm
The Puretech air wheel features a 260mm diameter with an 85mm tread width and 74mm hub length, constructed from polypropylene body material with a pneumatic tyre block profile tread and roller bearing system. The axle hole diameter measures 25mm for secure mounting. This wheel delivers reliable performance with a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 150kg, making it suitable for demanding castor applications requiring smooth operation and durability.
Wheel 260 mm
The Puretech air wheel features a 260mm diameter with an 85mm wide pneumatic tyre incorporating a block profile tread, constructed with a sheet steel body and equipped with roller bearing technology. The hub measures 74mm in length with a 25mm axle hole diameter, providing robust structural integrity for demanding applications. This wheel delivers exceptional load performance with a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it ideal for heavy-duty castor assemblies requiring reliable pneumatic cushioning and superior manoeuvrability.
Wheel 400 mm
The Puretech air wheel features a 400mm diameter with a 100mm wide pneumatic tyre incorporating a block profile tread, constructed with a sheet steel body and equipped with a roller bearing system. The axle hole diameter measures 25mm whilst the hub length extends to 74mm, providing robust structural integrity for industrial applications. This wheel delivers exceptional load performance with a dynamic load capacity of 200kg at speeds up to 3km/h and a static load capacity of 400kg, making it ideal for heavy-duty castor assemblies requiring reliable pneumatic cushioning and superior manoeuvrability across various surface conditions.
Wheel 125 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour," "realise," "centre"), British terminology (like "lift" instead of "elevator," "biscuit" instead of "cookie"), and British expressions where appropriate. Is there anything specific you'd like help with?
Wheel 125 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or what questions you have.
Wheel 100 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are more common in the UK. What would you like to discuss or what questions do you have?
Wheel 100 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour," "realise," and "centre"), vocabulary, and expressions in my responses. Please let me know what you'd like to discuss or any questions you might have.
Wheel 125 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (such as "lift" for elevator, "biscuit" for cookie), and appropriate British expressions and phrasing in my responses. What would you like to discuss?
Wheel 200 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions throughout our conversation. What would you like to discuss?
Wheel 80 mm
The Puretech wheel features an 80mm diameter with a 30mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include a dynamic rating of 70kg at 4km/h operating speed and a static load capacity of 140kg. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 80 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 80 mm and tread width of 34 mm. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display systems.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a 125mm diameter and 40mm tread width. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 48mm hub length. Load capacity specifications include a dynamic rating of 200kg at 4km/h operating speed and a static load capacity of 400kg. This wheel is specifically designed for applications including roll cages, store fixtures and display units, providing reliable performance in commercial and industrial castor assemblies.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 125 mm and tread width of 40 mm. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 200 kg at 4 km/h operating speed and a static load capacity of 400 kg. This wheel is specifically designed for castor applications in roll cages, store fixtures and display equipment.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an 80mm diameter and 34mm tread width, featuring a roller bearing system and 12mm axle hole diameter with a 44.4mm hub length. This wheel offers a dynamic load capacity of 125kg at speeds up to 4km/h and a static load capacity of 250kg, making it suitable for demanding applications including roll cages and store fixtures and display equipment. The tread material is identical to the wheel body construction, ensuring consistent durability and performance characteristics throughout the component.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 100 mm, tread width of 36 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and roller bearing construction where the tread material is identical with the wheel body. This wheel offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 100 mm
The Supratech wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system and 12mm axle hole diameter with 44.4mm hub length. This wheel delivers a dynamic load capacity of 80kg at 3km/h and static load capacity of 160kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment applications.
Frequently Asked Questions
Advantages of Wheels with Roller Bearing
Roller bearings are a core member of the rolling-bearing family and a mainstay in mobility systems. Unlike plain bearings that rely on sliding contact, they use cylindrical rollers running between an inner and outer ring. This rolling contact cuts friction, enabling smoother motion and lower breakaway force under load. Thanks to their comparatively low build height, they combine a compact design with impressive load-carrying capability. TENTE roller bearing wheels come with a variety of advantages:
Lower Rolling Resistance – The line contact of cylindrical rollers minimises friction between the rings, so heavy loads begin moving with less effort and keep momentum with fewer push/pull peaks. This supports energy-efficient operation and reduces strain on users.
High Load Capacity – Roller bearings spread forces across multiple rollers, providing robust radial support without excessive deformation. That means roller bearing wheels handle substantial weights reliably – ideal for low-speed transport where capacity and stability come first.
High Service Life, Low Maintenance – Factory-greased bearing units run smoothly for extended periods under normal conditions. With appropriate sealing and re-lubrication options, wheels with roller bearing maintain consistent performance and reduce unplanned maintenance.
Space-efficient Installation Height – Compared to other rolling-bearing types, roller bearing designs can achieve a lower build-in height, helping keep equipment profiles compact. You gain stability and strength without sacrificing clearance or overall design constraints.
Types of Roller Bearing Wheels
Roller bearing wheels come in a variety of designs, each optimised for specific operating conditions and performance priorities. At TENTE, we manufacture wheels with roller bearing in various material options and tread hardness levels. Our portfolio also includes wheels with damped or stainless roller bearings. Below are some of the commonly used types of roller bearing wheels and their advantages:
Solid Rubber Wheels with Roller Bearings
For low-speed transport that also needs shock damping and floor care, solid rubber wheels with roller bearing pair a compliant tread with easy rolling under load. Our TENTE PVR series combines a polypropylene wheel centre and a solid rubber tread with an integrated roller bearing, offered in a variety of wheels diameters ranging all the way up to 250 mm. This wheel design helps reduce start-up effort while smoothing vibration on harder floors.
Polyurethane Wheels with Roller Bearings
When efficiency and wear resistance are priorities, polyurethane wheels with roller bearing are a strong choice. One representative product line in our range are UAR wheels. They use a polyamide wheel centre with a polyurethane tread and a roller bearing, covering popular sizes from 80 to 200 mm. For moist or wet environments, the closely related UAD series uses a stainless roller bearing – allowing frequent washdowns and providing corrosion resistance – while keeping the same polyurethane tread family and size range.
Polyamide Wheels with Roller Bearing
For maximum stiffness and compact build height, polyamide wheels with roller bearing deliver high load density with simple upkeep. Within our selection, the UOR wheel series stands out as a notable example. UOR is a one-piece polyamide wheel fitted with a roller bearing, with wheel diameters ranging from 80 mm to 200 mm and a broad spread of hub/axle options. These wheels are a robust choice where precise, hard running is desired, and quite operation as well as maximised shock absorption are not needed.
Fields of Application for Wheels with Roller Bearings
Roller bearing wheels are best suited to equipment and machinery operating at low travel speeds – around 4 km/h. They deliver smooth, low-effort rolling under heavy loads but aren’t designed for high-speed use. This makes them ideal for heavy transport equipment, production and platform trolleys, and professional cleaning carts, where stability, capacity, and easy handling matter more than rapid manoeuvring. They’re also common in retail and logistics – for example on applications like roll cages, store/display fixtures, and shopping trolleys – where a compact build, high load capability, and low rolling resistance are essential.