Rubber Wheels
Wheel 200 mm
The Elastech wheel is a robust castor wheel body constructed from steel and iron, featuring a 200 mm diameter with a 75 mm wide elastic tyre in black vulcanised material. This wheel is engineered to support a static load capacity of 1000 kg, whilst delivering dynamic load capacities of 500 kg at 6 km/h and 600 kg at 4 km/h, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches.
Wheel 100 mm
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 32 mm in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 100 mm, with a hub length of 34.9 mm and an axle hole diameter of 12 mm, ensuring compatibility with standard castor assemblies. Equipped with a roller bearing for smooth rotation and reduced friction, the Supratech wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and longevity.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 32 mm wide elastic tire in non-marking, vulcanised material that ensures superior grip and floor protection. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance across diverse operational environments including AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, accommodating standard castor mounting configurations. Load capacity specifications indicate a static load rating of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making this wheel suitable for both stationary support and mobile applications requiring sustained performance under substantial weight.
Wheel 150 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 150 mm diameter with a 32 mm wide elastic tire, non-marking, vulcanised tread that ensures optimal grip and floor protection across diverse environments. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance and extended service life. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, facilitating straightforward integration into existing castor assemblies. This wheel demonstrates a static load capacity of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, black tread measuring 37 mm in width, delivering reliable performance across varied surfaces. The wheel has an overall diameter of 125 mm with a hub length of 48 mm and accommodates an axle hole diameter of 12 mm. Equipped with a roller bearing for smooth operation, the Puretech wheel supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring dependable load-bearing capability.
Wheel 100 mm
The Puretech wheel is a precision-engineered castor component manufactured from polypropylene with a solid rubber, non-marking tread, designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 100 mm with a tread width of 35 mm, whilst the hub length measures 44.4 mm and accommodates a 12 mm axle hole diameter. Equipped with a roller bearing for smooth operation, this wheel delivers a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance and durability in both stationary and mobile castor installations.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber black tread measuring 37 mm in width, delivering reliable performance across varied surfaces. The wheel has an overall diameter of 125 mm with a hub length of 58 mm and accommodates an axle hole diameter of 15 mm. Equipped with a roller bearing for smooth operation, the Puretech wheel is rated for a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring dependable load support and durability.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 125 mm with a tread width of 37 mm and is constructed from solid rubber with non-marking properties to protect floor surfaces. The hub length measures 58 mm, and the wheel is mounted on a 15 mm diameter axle hole, accommodating a roller bearing for smooth operation. The wheel demonstrates a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance under moderate to heavy loads. The wheel body is manufactured from polypropylene, providing durability and resistance to wear whilst maintaining lightweight characteristics essential for castor applications.
Wheel 160 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The wheel features a diameter of 160 mm with a tread width of 50 mm, constructed from elastic tire material that is non-marking and vulcanised for durability and floor protection. The hub length measures 60 mm, whilst the axle hole diameter is 20 mm, accommodating standard castor fittings. The wheel is mounted on a precision ball bearing and features an aluminium body for lightweight strength. Static load capacity reaches 700 kg, whilst dynamic load capacity is rated at 280 kg at 6 km/h or 350 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and smooth operation.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 40 mm wide elastic tire in black vulcanized material mounted on a polyamide body. The wheel incorporates a roller bearing for smooth operation and is designed with a hub length of 58 mm and an axle hole diameter of 15 mm to ensure compatibility with standard castor assemblies. This wheel delivers a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a diameter of 125 mm with a tread width of 40 mm and a hub length of 58 mm. The wheel is constructed from polyamide with an elastic tire, non-marking, vulcanized tread that ensures superior grip and floor protection across diverse environments. The axle accommodates a hole diameter of 15 mm and incorporates a roller bearing for smooth, reliable rotation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a polyamide body with a 100 mm diameter and a 34 mm wide elastic tire, non-marking, vulcanised tread that ensures reliable performance across diverse environments. The wheel incorporates a precision ball bearing mounted within a 45 mm hub length, with an 8.3 mm axle hole diameter for secure installation. Designed to support a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, this wheel is ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches, making it a versatile solution for applications requiring robust, non-marking wheel performance.
Wheel 75 mm
The Puretech wheel is a 75 mm diameter castor wheel manufactured from polypropylene with a solid rubber, non-marking tread measuring 25 mm in width. The wheel features a hub length of 26.5 mm and is equipped with a plain bearing, accommodating an 8 mm diameter axle hole for secure mounting. This wheel is designed to support a static load capacity of 120 kg and a dynamic load capacity of 60 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The combination of its robust polypropylene construction and non-marking rubber tread ensures reliable performance whilst protecting floor surfaces in demanding industrial and commercial environments.
Wheel 150 mm
The Puretech wheel is a precision castor wheel manufactured from polypropylene with a solid rubber, non-marking tread, designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 150 mm with a tread width of 32 mm, whilst the hub length measures 36.5 mm and the axle hole diameter is 8 mm. Equipped with a precision ball bearing for smooth operation, this wheel delivers a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor applications requiring reliable performance and durability.
Wheel 300 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 300 mm diameter with a 55 mm wide elastic tire, non-marking, vulcanized tread that ensures optimal grip and floor protection. The wheel is constructed with an aluminium body and incorporates a precision ball bearing for smooth, reliable rotation, whilst the hub measures 60 mm in length and accommodates a 25 mm axle hole diameter. This wheel delivers exceptional load-bearing capabilities, with a static load capacity of 1200 kg, and dynamic load capacities of 480 kg at 6 km/h or 600 kg at 4 km/h, making it suitable for a diverse range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 80 mm
The Puretech wheel is a castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 80 mm with a tread width of 30 mm composed of solid rubber in black, providing reliable grip and durability. The hub length measures 44.4 mm, whilst the axle incorporates a 12 mm hole diameter for secure mounting. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth operation. The Puretech wheel demonstrates a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile castor applications requiring robust performance and dependable load support.
Wheel 250 mm
The Puretech wheel is a 250 mm diameter castor wheel constructed from polypropylene with a solid rubber, black tread measuring 50 mm in width. The wheel features a plain bearing and accommodates an axle hole diameter of 20.1 mm, with a hub length of 58 mm. This wheel is engineered to support a static load capacity of 360 kg and a dynamic load capacity of 180 kg at speeds up to 4 km/h, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Supratech wheel is a precision-engineered castor component manufactured from polypropylene, featuring a 100 mm diameter with a tread width of 32 mm composed of thermoplastic rubber for enhanced durability and grip. The wheel incorporates a roller bearing for smooth operation and is designed with a hub length of 44.4 mm and an axle hole diameter of 12 mm to facilitate secure mounting. This wheel demonstrates a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment. The robust construction and reliable bearing system ensure consistent performance across diverse industrial and commercial environments.
Wheel 125 mm
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 32 mm in width, delivering optimal grip and durability across varied surfaces. The wheel diameter is 125 mm, with a hub length of 36.5 mm and an 8 mm axle hole diameter, ensuring compatibility with standard castor assemblies. Equipped with a precision ball bearing for smooth rotation and extended service life, the Supratech wheel is rated for a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and consistent load support.
Wheel 125 mm
The Elastech wheel is a precision-engineered castor component featuring a 125 mm diameter with a 40 mm tread width, designed to deliver reliable performance across demanding industrial applications. The wheel is constructed with a polyamide body that is electrically conductive, ensuring safe operation in sensitive environments, whilst the tread comprises an elastic, non-marking, antistatic vulcanised tire that provides excellent grip and durability without leaving residue on floors. Equipped with a precision ball bearing for smooth rotation and minimal friction, this wheel demonstrates impressive load-carrying capabilities with a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h. The Elastech wheel is ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches, making it a versatile solution for diverse industrial and commercial environments.
Wheel 100 mm
The Puretech wheel is a 100 mm diameter castor wheel constructed from sheet steel with a solid rubber, non-marking tread measuring 32 mm in width. The wheel features a cone ball bearing for smooth operation and is designed with a hub length of 36 mm and an 8 mm axle hole diameter. This wheel is engineered to support a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Puretech wheel is a 125 mm diameter castor wheel constructed from sheet steel with a solid rubber, non-marking tread measuring 32 mm in width. The wheel features a cone ball bearing for smooth operation and is designed with a hub length of 36 mm and an 8 mm axle hole diameter. This wheel is engineered to support a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment. The non-marking rubber tread ensures protection of flooring surfaces whilst providing reliable traction and durability across demanding industrial and commercial environments.
Wheel 150 mm
The Puretech wheel is a 150 mm diameter castor wheel constructed from sheet steel with a solid rubber, non-marking tread measuring 32 mm in width. The wheel features a cone ball bearing for smooth operation and is designed with a hub length of 36 mm and an axle hole diameter of 8 mm. This wheel is engineered to support a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The non-marking rubber tread ensures protection of flooring surfaces whilst providing reliable traction and durability in demanding industrial and commercial environments.
Advantages of Rubber Wheels
Rubber wheels are a versatile and widely used solution for smooth, controlled, and reliable mobility. At TENTE, our portfolio includes a variety of rubber compounds and tread designs — from soft, elastic blends that offer excellent floor protection and comfort to harder, wear-resistant rubbers optimised for durability and efficient rolling. By selecting the right rubber hardness and tread profile for the operating environment, you can achieve the perfect balance of grip, noise reduction, rolling resistance, and longevity — making these wheels adaptable to diverse performance requirements.
TENTE rubber castor wheels offer several key benefits:
Versatile Grip and Traction – Depending on the rubber compound, these wheels can provide excellent surface adhesion, reducing slippage on smooth or slightly uneven floors. Softer compounds enhance traction, while harder rubbers prioritise rolling efficiency.
Floor Protection – Non-marking rubber options prevent scuffing and damage on delicate floors, ensuring a clean, professional appearance over time.
Optimised Noise and Comfort – Softer rubber treads naturally dampen vibrations and rolling noise, especially on hard, smooth surfaces like tiles or polished concrete. Harder compounds generate slightly more noise but provide better efficiency and durability on robust floors.
Efficient Rolling Performance – With the right combination of tread hardness and floor compatibility, rubber wheels minimize rolling resistance, making them well-suited for frequent transport and long-term reliability.
Types of Rubber Wheels
Rubber wheels come in a wide range of designs, tread compositions, and load capacities, making it possible to choose the ideal solution for nearly any mobility requirement. At TENTE, our portfolio includes options from small, lightweight wheels for compact applications to heavy-duty solutions built for high-performance equipment. While the tread material and wheel design are key factors in performance, the type of housing in which the wheels are used also plays a critical role in determining their overall load capacity, durability, and operating suitability. Selecting the right combination of wheel and housing ensures optimal functionality, safety, and service life. Below are some of the commonly used types of rubber castor wheels:
Small Rubber Wheels
Small rubber wheels are designed for applications where compact size and controlled manoeuvrability are required. They are available with different rubber compound treads and hardness levels, allowing them to adapt to different floor conditions and performance needs. Load capacity and durability vary significantly depending on both the wheel design and the type of housing they are paired with – for example, lightweight plastic housings are suitable for lower-load scenarios, while reinforced steel housings enable higher strength and stability. One representative product line in our range are our DIK wheels using the TENTE Puretech non-marking solid rubber as a tread material. These small rubber wheels use a wheel body made from sheet steel and are available with a 50 mm wheel diameter as the smallest option. These wheels are commonly used in our Agila or Agila twin castors.
Solid Rubber Wheels
Solid rubber wheels are designed for excellent stability and wear resistance. Depending on the tread hardness, they can provide balanced performance between rolling efficiency, grip, and vibration damping. These wheels are commonly used in environments where reliability and consistency are critical. When paired with robust housing types, such as heavy-duty pressed steel, solid rubber wheels can support significantly higher load capacities while maintaining a long service life. Our FVP wheels using Puretech solid rubber are one example from our product portfolio. They are available with wheel diameters of up to 300 mm and can bear static loads of up to 1600 kg, 960kg at 4 km/h and 800 kg at 6 km/h. These solid rubber wheels are commonly used in our Kappa or Kappa load castors.
Fields of Application for Rubber Wheels
Rubber wheels are used across a wide variety of industries thanks to their adaptability and performance. Their suitability for specific applications depends on factors such as tread hardness, wheel size, and the type of castor housing used. In healthcare environments, they are commonly fitted on patient lifters, recliners, treatment chairs, bedside tables, and shower chairs, providing smooth, quiet mobility while protecting sensitive flooring. In industrial settings, rubber wheels support automated shuttle systems, forklift trucks, and roll containers, delivering reliable rolling performance across different surface conditions. Within furniture and mobile applications, they are often integrated into catering carts, meal delivery systems, and furniture, ensuring comfortable handling and low-noise operation. By selecting the right tread hardness and matching it to the floor type, rubber castor wheels can be configured for optimal performance — from delicate indoor surfaces requiring non-marking properties to demanding industrial environments where durability and efficient rolling are essential.