ICS
5320UAX125P51 INOX
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Product name | ICS |
---|---|
Product type | Swivel castor |
Special features | Stainless |
Load capacity at 3 km/h | 100 KG |
Load capacity Static | 200 KG |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 40 °C |
Overall height | 166 mm |
Overall weight | 0.72 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Polyamide |
---|---|
Fork shape | Slim |
Swivel bearing | Stem, swiveling |
Offset | 37 mm |
Swivel radius | 99.5 mm |
Swivel Interference | 199 mm |
Wheel
Body material | Polyamide |
---|---|
Tread material | Polyurethane, injected |
Bearing | Precision ball bearing, sealed |
Tread | Soft tread |
Wheel diameter | 125 mm |
Tread width | 32 mm |
Hardness of tread (D) | 42 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 95 mm |
Plate width | 70 mm |
Plate hole length (Maximum) | 75 mm |
Plate hole width (Maximum) | 50 mm |
Plate hole diameter | 11 mm |