-
-
-
  • 100 mm

  • 160 kg

  • 128 mm

Ruedas giratorias con freno total 100 mm
Alpha, 3477POR100P62 white

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made Polypropylene, roller bearing

Leer más
  • 150 mm

  • 130 kg

  • 170 mm

Ruedas giratorias 150 mm
Linea, 5940UAP150R05-22

Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Leer más
  • 150 mm

  • 110 kg

  • 170 mm

Ruedas giratorias con freno direccional 150 mm
Linea, 5941UAP150P51 RAL 9002

Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Leer más
  • 125 mm

  • 180 kg

  • 155 mm

Ruedas giratorias con freno total 125 mm
Alpha, 3477PJP125P62

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Leer más
  • 125 mm

  • 180 kg

  • 155 mm

Ruedas giratorias 125 mm
Alpha, 3470PJP125P62 SUPRATECH blue

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Leer más
  • 125 mm

  • 180 kg

  • 155 mm

Ruedas giratorias con freno total 125 mm
Alpha, 3477PJP125P62 blue

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Leer más
  • 50 mm

  • 100 kg

  • 51 mm

Ruedas giratorias 50 mm
Linea, 5920UAP050L51-10 LOAD 9002

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Leer más
  • 50 mm

  • 100 kg

  • 51 mm

Ruedas giratorias con freno 50 mm
Linea, 5925UAP050L51-10 LOAD 9002

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Leer más
  • 150 mm

  • 130 kg

  • 170 mm

Rueda giratoria combinada 150 mm
Linea, 594CUAP150P30-13 ral7001

Combined swivel castor with wheel brake and directional lock function, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Leer más
  • 150 mm

  • 130 kg

  • 170 mm

Ruedas giratorias con freno direccional 150 mm
Linea, 5941UAP150P30-13 ral7001

Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Leer más

Login


Clientes registrados




Nuevos clientes

Registro