- Home
- Castors & Wheels
- Wheels
- Wheels by Functionality
-
Non-Marking
Non Marking Wheels
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 100 mm wide polyurethane, casted tread for optimal durability and performance. The wheel incorporates a precision ball bearing, sealed system with a 25 mm axle hole diameter and 105 mm hub length for reliable operation. Load capacity specifications include a static rating of 2000 kg, whilst dynamic capacity reaches 1000 kg at 4 km/h operating speed or 800 kg at 6 km/h, making it suitable for demanding industrial applications requiring robust load-bearing capabilities.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter and 110 mm in width, with a hub length of 115 mm and an axle hole diameter of 25 mm. The wheel incorporates a precision ball bearing, sealed design for reliable operation. Load capacity specifications include a static load rating of 2000 kg, whilst dynamic load capacity is rated at 1000 kg at speeds up to 4 km/h and 800 kg at speeds up to 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 140 mm
The Novatech castor wheel features a robust cast iron body with a 140mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 60mm in width, whilst the hub extends 68mm in length with a 20mm axle hole diameter. Load specifications include a static capacity of 1400kg, with dynamic load ratings of 840kg at speeds up to 4km/h and 700kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational conditions.
Wheel 140 mm
The Novatech wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 140mm in diameter with a 54mm tread width and 60mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. This wheel delivers exceptional load performance with a static load capacity of 1400kg and dynamic load capacities of 840kg at 4km/h and 700kg at 6km/h, making it ideally suited for demanding industrial castor applications requiring reliable performance under substantial loads.
Wheel 125 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 125mm in diameter with a 50mm tread width and 54mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1100kg, whilst dynamic load capacity reaches 660kg at speeds up to 4km/h and 550kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 85 mm
The Novatech castor wheel features a robust steel and iron body construction with an 85mm diameter and 100mm tread width manufactured from casted polyurethane material. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 100mm hub length for optimal performance. Load specifications include a static capacity of 1800kg, whilst dynamic load ratings are 900kg at 4km/h operating speed and 720kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 125 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 125mm in diameter with a 50mm tread width and 60mm hub length, incorporating a precision ball bearing system and 25mm axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 1100kg and dynamic capacities of 660kg at 4km/h or 550kg at 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 70 mm in width, whilst the hub length extends to 70 mm with an axle hole diameter of 20 mm. Load capacity specifications include a static load rating of 1400 kg, with dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications.
Wheel 250 mm
The Novatech wheel features a 250mm diameter with a 55mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 66mm hub length. This castor wheel delivers exceptional load performance with a static capacity of 2000kg and dynamic capacities of 1000kg at 4km/h or 800kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and precise load distribution.
Wheel 250 mm
The Novatech castor wheel features a 250mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600kg and dynamic capacities of 800kg at 4km/h or 640kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and precise load handling capabilities.
Wheel 250 mm
The Novatech castor wheel features a 250mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 25mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600kg and dynamic capacities of 800kg at 4km/h or 640kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability in heavy-duty environments.
Wheel 160 mm
The Novatech wheel features a 160mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1,100kg and dynamic capacities of 550kg at 4km/h or 440kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 70 mm
The Novatech castor wheel features a 70mm diameter with a 20mm tread width and incorporates a steel, iron body construction with a casted polyurethane tread material for optimal durability and performance. The wheel is equipped with a precision ball bearing (RS/2RS) system and includes a 20mm axle hole diameter with a 12mm hub length for secure mounting applications. Load capacity specifications include a static load rating of 240kg, whilst dynamic load capacities are rated at 120kg at 4km/h operating speed and 100kg at 6km/h operating speed, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 80 mm
The Novatech wheel is designed for castor applications, featuring a steel and iron body construction with a casted polyurethane tread for enhanced durability and performance. The wheel measures 80mm in diameter with a 20mm tread width, incorporating a precision ball bearing (RS/2RS) system and a 25mm axle hole diameter, whilst the hub extends 12mm in length. Load capacity specifications include a static rating of 280kg, with dynamic load capacities of 140kg at 4km/h and 110kg at 6km/h operating speeds, making it suitable for demanding industrial applications.
Wheel 250 mm
The Elastech castor wheel features a 250 mm diameter with a 50 mm wide elastic tyre, non-marking, vulcanised tread and aluminium body construction. The wheel incorporates precision ball bearing technology with a 25 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static rating of 1000 kg, whilst dynamic capacity varies with speed: 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance and manoeuvrability.
Wheel 160 mm
The Novatech castor wheel features a cast iron body with a 160mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 50mm in width, whilst the hub extends 60mm in length with a 25mm axle hole diameter. Load specifications include a static capacity of 1500kg, with dynamic load ratings of 1100kg at speeds up to 4km/h and 900kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 105 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25 mm axle hole diameter and 110 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 2000 kg, whilst maintaining dynamic load capacities of 1000 kg at speeds up to 4 km/h and 800 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 300 mm
The Elastech castor wheel features a 300 mm diameter with a 55 mm wide elastic tyre, non-marking, vulcanised tread mounted on an aluminium body with precision ball bearing. The wheel has a 25 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 1200 kg, whilst dynamic load capacity is 600 kg at 4 km/h and 480 kg at 6 km/h, making it suitable for heavy-duty industrial applications requiring smooth, quiet operation with floor protection.
Wheel 250 mm
The Elastech wheel for castor applications features a 250 mm diameter with a 50 mm wide elastic tyre, non-marking, vulcanised tread mounted on an aluminium body. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 1000 kg, whilst dynamic load capacity varies with operating speed: 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body construction with a 250mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 30mm with a hub length of 60mm. Load capacity specifications include a static load rating of 2400kg, with dynamic load capacities of 1440kg at 4km/h and 1200kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 100 mm
The Novatech castor wheel features a 100 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 900 kg and dynamic capacities of 450 kg at 4 km/h and 360 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 300 mm
The Novatech castor wheel features a robust cast iron body construction with a 300mm diameter and 80mm wide polyurethane casted tread, incorporating precision ball bearings for smooth operation. The wheel has a 35mm axle hole diameter and 90mm hub length for secure mounting. Load capacity specifications include a static rating of 4000kg, with dynamic capacities of 2400kg at 4km/h and 2000kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 85 mm
The Novatech wheel features a robust steel and iron body construction with an 85 mm diameter and 60 mm wide casted polyurethane tread, incorporating a sealed precision ball bearing system with a 17 mm axle hole diameter and 62 mm hub length. This industrial wheel delivers exceptional load performance with a static load capacity of 1,200 kg and dynamic load capacities of 600 kg at 4 km/h and 480 kg at 6 km/h, making it ideal for heavy-duty castor applications requiring reliable performance under demanding operational conditions.
Wheel 100 mm
The Novatech wheel features a 100mm diameter with a 25mm wide polyurethane casted tread and steel iron body construction, incorporating a precision ball bearing system with a 25mm axle hole diameter and 12mm hub length. This wheel delivers a static load capacity of 420kg and dynamic load capacities of 210kg at 4km/h or 170kg at 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance and durability in material handling equipment.
Frequently Asked Questions
Advantages of Non Marking Wheels
Non marking wheels are designed to preserve sensitive floor finishes while delivering smooth, controlled mobility in everyday use. The TENTE portfolio spans multiple diameters, tread geometries and hardness levels, wheel centres, and bearing options to meet diverse operational and hygiene requirements. While compound and tread design influence rolling behaviour, traction, and wear, the castor housing is equally decisive for overall permissible load, stability, and service life. Selecting the right wheel–housing combination ensures reliable operation, safety, and sustained performance across your application.
TENTE non marking castor wheels offer several key benefits:
Floor Protection – Specialised tread formulations prevent colour transfer, streaks and scuffs on sensitive finishes such as vinyl, epoxy and polished concrete. This helps preserve facility standards and professional presentation in customer-facing areas.
Lower Cleaning Workload – By minimising streak removal and spot repairs, correctly specified non marking wheels reduce time spent on corrective cleaning. The result is more productive floor time and fewer operational interruptions.
Hygiene and Cleaning Compatibility – Many non marking options perform reliably alongside routine cleaning and disinfection, but compatibility is compound- and agent-dependent. In wet or hygiene-critical zones, use sealed or stainless housings and protected bearings to safeguard the whole rolling system through washdowns.
Improved Lifecycle Economics – Fewer remedial cleans and less risk of flooring damage translate into lower total care costs over time. With the right specification, fleets benefit from stable performance and longer service intervals.
Types of Non Marking Wheels
Non marking performance is available across several tread families and wheel constructions – for example rubber, thermoplastic elastomer, and polyurethane. Each type optimises a different balance of floor protection, traction, rolling resistance, wear behaviour, and permissible load. Compound hardness and tread geometry then fine-tune these characteristics for the intended use. Selecting the most suitable variant requires a holistic view of the application: floor composition, finish and its sensitivity, route profile, as well as the required load per wheel. Equally decisive is the castor housing, which governs the system’s overall load rating, lateral stability, and service life. Below are some of the frequently used types of non marking wheels:
Non Marking Rubber Wheels
Non marking rubber wheels are a versatile and widely used solution for smooth, controlled, and non-staining mobility. With their non marking tread, these wheels protect sensitive floor finishes while offering sure-footed traction and a compliant ride. Compared with harder materials, rubber typically generates a little more rolling resistance, while on the other hand, it naturally dampens vibrations and rolling noise better. Choosing the right hardness and diameter for your non marking rubber wheels helps keep push/pull forces within ergonomic targets. Among our product offerings, PJP wheels serve as a prime example. These wheels use TENTEprene – our non marking thermoplastic rubber – for tread material, combined with a polypropylene wheel body, precision ball bearings, and thread guards. Our non marking rubber wheels PJP are commonly used in castor series like the TENTE Agila and Levina amongst others. By pairing them with different housings (such as the light polyamide in our Levina, or the robust pressed steel in our Agila), and different fitting options, they cater to the varying individual needs.
Non Marking Polyurethane Wheels
Non marking polyurethane wheels provide a durable, non-staining interface that balances low rolling resistance with excellent wear characteristics. Offering lower rolling resistance compared to other tread materials, these wheels reduce physical effort needed to move an application. Harder polyurethane compounds further enhance durability under high-load conditions. This makes them a strong option for higher-duty applications that need easy starting forces and long service life on smooth floors. Within our selection, the XSP wheels stand out as a notable example. These wheels use a non marking, electrically conductive, injected polyurethane tread, combined with an electrically conductive polyamide wheel body, and precision ball bearings. These characteristics make them a common choice for electrostatic protected areas. XSP wheels are used in a variety of our castor series – for example, TENTE Levina, Linea, Agila and more. Combine them with the right housing and fitting option for your individual use case, to ensure optimal mobility and service life.
Fields of Application for Non Marking Wheels
Non marking wheels are chosen wherever equipment must move across sensitive floors without leaving streaks or scuffs while maintaining controlled handling. In healthcare, they are widely used, for example, on applications like medication carts, nursing carts, hospital beds, sterilisation carts, and computers on wheels, helping keep corridors and patient areas presentable during frequent cleaning cycles. In furniture and mobile applications, they, for example, support store fixtures and displays, roll cages, roll pallets and dollies, and catering carts, protecting light-coloured or polished floors in customer-facing spaces. In industrial environments, non marking wheels are integrated into production and platform trolleys, transport equipment, professional cleaning carts, and more, combining floor care with dependable day-to-day mobility.