Swivel Castors with wheel brake 50 mm
Conductive
Lumina, AA25YOI050L51-8

EAN:
4031582341416

Swivel castor with wheel brake, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, plain bearing, electric conductive

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 7 mm
Centre hole 8 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

7 mm

Centre hole

8 mm

Offset

20 mm

Swivel Interference

124 mm

Overall height

56 mm

Load capacity

40 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.085 kg

Swivel Radius

62 mm

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Swivel Castors with wheel brake

Login


Registered customers




New customers

Registration