Product family
OUR CASTOR: OMIKRON

Optimised steering stability
Directional lock for improved steering around bends, as well as moving in a straight line for long distances.
Variable fitting options
Different fitting dimensions to suit the end use.
Easy steering
Axial groove ball bearing with dual purpose bearing and tapered roller bearing for excellent swivelling properties under high loads.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Optimised manoeuvrability
Twin wheel castor and four wheel castor with high manoeuvrability due to differential effect.
Low-vibration transport
Extra soft wheels with good shock-absorbing properties.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Secured mounting plate
Mounting plate secured with solid nut & bolt kingpin.
Ergonomically friendly use
Wheels with optimised rolling resistance to lighten the load for the user.
Colour matching
Colours can be adapted to match the product design.
Individual branding
Engraved, cast or printed.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Robust housing
Twin wheel castor and four wheel castor for highest load capacity and low height.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Quiet running
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Protect floors with load distribution
Up to four wheels per castor distribute the load and minimise floor impressions.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Talk to us - we are happy to advise you
TENTE SIA
"Lapegles", Stūnīši, Olaines novads
LV -2117
Latvia
Phone: +371 67 607330
Email: kkirpitis@tente.com