Technical data
Load Capacity
300 - 800 kg
Housing
Swivel Castors, Swivel Castors with directional lock, Swivel Castors with total lock, Fixed Castors, Swivel Castors with total and directional reverse, Swivel Castors with directional reverse
Fitting
Plate fitting
Wheel Diameter
125 - 250 mm
The most important features of the "Zeta” castor
Optimised steering mechanism
Directional lock for improved steering around bends, as well as moving in a straight line for tugger trains.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2 x 180°.
Easy steering
Double ball bearing swivel head.
Ergonomic foot pedal
Easily accessible and extra long XL operating pedal for manual directional lock.
Low-vibration transport
Extra soft wheels with good shock-absorbing properties.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Secure stance
Total lock for simultaneously locking the wheel and swivel housing.
Ergonomically friendly use
Wheels with optimised rolling resistance to lighten the load for the user.
Increased occupational safety
Partially elastic foot protection to reduce accidents. Also used on uneven floors.
Automatic alignment
When picked up, the castor is automatically aligned in the direction of travel.
Colour matching
Colours can be adapted to match the product design.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Hardened swivel head
Reinforced and heat-treated ball covers.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Permanent washability
All metal components made of stainless steel.
Quiet running
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Products & Support
Our solutions
Contact
Are you interested in individual solutions?
Talk to us - we are happy to advise you
TENTE SIA
Franču 1, Stūnīši, Olaines novads
LV -2117
Latvia
Phone: +371 67 607330
Email: kkirpitis@tente.com