Technical data
The most important features of the "Aviana” castor
Easy steering
Double ball bearing swivel head.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Prevents unintended movement
Wheel lock for manual operation.
Certified flame resistance
Certificate according FAR / JAR 25.853
Colour matching
Colours can be adapted to match the product design.
Award-winning design
Awarded with prestigious prizes by international juries.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Robust housing
Twin wheel castor for high load capacity and low height.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Low maintenance materials
All metal components made of aluminium or rust-free stainless steel.
Quiet running
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods. Can also be used for floors made of untreated wood and natural stone.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Low weight
Extremely lightweight construction.
Products & Support
Our solutions
Contact
Are you interested in individual solutions?
Talk to us - we are happy to advise you
TENTE SIA
Franču 1, Stūnīši, Olaines novads
LV -2117
Latvia
Phone: +371 67 607330
Email: kkirpitis@tente.com