Technical data
Load Capacity
70 - 500 kg
Housing
Swivel Castors, Swivel Castors with directional lock, Swivel Castors with central-, total lock, Swivel Castors with total lock, Fixed Castors, Fixed Castors with automatic locking function
Fitting
Plate fitting, Single bolt hole
Wheel Diameter
58 - 250 mm
The most important features of the "Alpha” castor
Optimised steering stability
Directional lock for improved steering around bends, as well as moving in a straight line for long distances.
Easy steering
Double ball bearing swivel head.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Practical system solution
Practical system solution with all technical components for central locking.
Variable fitting options
Different fitting dimensions for a large range of applications.
Low-vibration transport
Extra soft wheels with good shock-absorbing properties.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Secure stance
Total lock for simultaneously locking the wheel and swivel housing.
Ergonomically friendly use
Wheels with optimised rolling resistance to lighten the load for the user.
Colour matching
Colours can be adapted to match the product design.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.
Permanent washability
All metal components made of stainless steel.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Quiet rolling
Noise reduced wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Products & Support
Our solutions
Contact
Are you interested in individual solutions?
Talk to us - we are happy to advise you
TENTE SIA
Franču 1, Stūnīši, Olaines novads
LV -2117
Latvia
Phone: +371 67 607330
Email: kkirpitis@tente.com