Product family
OUR CASTOR: RADIATA

Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Easy steering
Axial groove ball bearing with dual purpose bearing and tapered roller bearing for excellent swivelling properties under high loads.
Optimised manoeuvrability
Up to three twin wheel castors with high manoeuvrability due to differential effect.
Low-vibration transport
Extra soft wheels with good shock-absorbing properties.
Ergonomically friendly use
Wheels with optimised rolling resistance to lighten the load for the user.
Secure stance
Minimised potential for tip-overs of top heavy loads.
Colour matching
Colours can be adapted to match the product design.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Solid construction
Solid steel plate for maximum load capacity.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Robust housing
Three twin wheel castors for highest load capacity and low height.
Quiet running
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Protect floors through load distribution
Several wheels per castor distribute the load and minimise surface pressure.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Talk to us - we are happy to advise you
TENTE SIA
"Lapegles", Stūnīši, Olaines novads
LV -2117
Latvia
Phone: +371 67 607330
Email: kkirpitis@tente.com