Levina
5370PJP125P30-11 2.0 7001
Core attributes
Applications | Catering, Industrial Consumer, Medical Carts, Professional Furniture |
---|---|
Product name | Levina |
Product type | Swivel castor |
Load capacity at 3 km/h | 100 KG |
Load capacity Static | 200 KG |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 40 °C |
Overall height | 161 mm |
Overall width | 59 mm |
Overall weight | 0.53 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Polyamide |
---|---|
Fork shape | Slim |
Swivel bearing | Two ball races |
Color | Silver grey (RAL7001), Silver grey (RAL7001) |
Offset | 38 mm |
Swivel radius | 100.5 mm |
Swivel Interference | 201 mm |
Dome diameter | 59 mm |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Thermoplastic rubber |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel color | Silver grey (RAL7001) |
Wheel diameter | 125 mm |
Tread width | 32 mm |
Wheel width | 32 mm |
Hardness of tread (A) | 83 Shore A |
Fitting
Fitting type | Bolt hole |
---|---|
Bolt hole diameter | 11 mm |