Agila twin
2977DIK075P30-10,3
Core attributes
| Applications | Professional Cleaning Carts, Professional Furniture | 
|---|---|
| Product name | Agila twin | 
| Product type | Swivel castor with total lock | 
| Load capacity at 3 km/h | 100 KG | 
| Load capacity Static | 200 KG | 
| Temperature range (Minimum) | -20 °C | 
| Temperature range (Maximum) | 85 °C | 
| Overall height | 99 mm | 
| Overall width | 71 mm | 
| Overall weight | 0.87 KG | 
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance | 
Housing
| Material | Steel sheet, medium | 
|---|---|
| Fork shape | Twin wheel housing | 
| Swivel bearing | Two ball races | 
| Color | Blue passivated | 
| Offset | 31.3 mm | 
| Swivel radius | 99 mm | 
| Swivel Interference | 198 mm | 
| Dome diameter | 65 mm | 
Wheel
| Body material | Sheet Steel | 
|---|---|
| Tread material | Solid rubber, non-marking | 
| Bearing | Cone ball bearing | 
| Wheel color | Blue passivated | 
| Wheel diameter | 75 mm | 
| Tread width | 25 mm | 
| Wheel width | 25 mm | 
| Hardness of tread (A) | 80 Shore A | 
Fitting
| Fitting type | Bolt hole | 
|---|---|
| Bolt hole diameter | 10.3 mm | 
 
                                                                         
                                                                                                                                                                
                                                                         
                                                                                                                                                                
                                                                         
                                                                                                                                                                
                                                                         Datasheet
 Datasheet
                                         
                                                                                                                                                            