- Home
- Industries & Solutions
- Healthcare
- Medical Carts
-
Computers on Wheels
Castors and Wheels for Mobile Computers
Drive Unit 125 mm
The E-Drive ultimate is an advanced drive unit designed for electromobility applications, featuring a robust electric housing construction that delivers reliable performance across demanding environments. This sophisticated castor incorporates a 125mm diameter wheel with a durable polyamide body and elastic tyre with non-marking, vulcanised tread material, ensuring smooth operation whilst protecting floor surfaces from damage. The unit utilises a rectangular plate fitting system for secure mounting and versatile installation options.
Linea
The Linea swivel castor with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings in the wheel hub guarantee smooth rolling performance. The wheel diameter measures 100 mm with an overall castor height of 118 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h and a static load capacity of 240 kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications requiring directional control.
Linea
The Linea swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel utilises precision ball bearing technology and measures 100 mm in diameter for optimal manoeuvrability. The castor has an overall height of 124 mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h and a static load capacity of 240 kg, delivering robust performance under demanding operational conditions.
Linea
The Linea swivel castor with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings in the wheel hub guarantee smooth rolling performance. The wheel measures 125 mm in diameter, contributing to an overall height of 143 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications requiring directional control.
Linea
The Linea swivel castor with combined lock and bolt hole fitting features a polyamide housing with a precision ball bearing swivel bearing. The polyamide wheel body contains a precision ball bearing and is fitted with an injected polyurethane tread. This 125 mm diameter wheel stands 143 mm high overall and has a load capacity of 130 kg at 3 km/h or 260 kg when static.
Linea
The Linea is a solid stem (round) fitting with a polyamide housing and a precision ball bearing swivel bearing. The tread material is injected polyurethane and the wheel has a precision ball bearing. The Linea has a wheel diameter of 125 mm and an overall height of 130 mm. At 3 km/h, it has a load capacity of 150 kg and a static load capacity of 450 kg. The polyamide housing features an integrated polyethylene cable catcher.
Linea
The Linea swivel castor with combined lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced manoeuvrability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings ensure reliable rolling performance. The castor has a wheel diameter of 150mm and an overall height of 170mm. Load specifications include a dynamic capacity of 130kg at speeds up to 3km/h and a static load capacity of 260kg, making it suitable for demanding applications including medical equipment, care beds, catering carts, office furniture, and professional cleaning equipment.
Linea
The Linea swivel castor with combined lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance with a 150mm diameter wheel. The castor has an overall height of 175mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 110kg at speeds up to 3km/h and a static load capacity of 220kg, making it ideal for medical equipment, office furniture, catering systems, and professional cleaning applications where mobility and load-bearing performance are essential requirements.
Linea
The Linea swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance, with a diameter of 150 mm. The castor has an overall height of 170 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 110 kg at speeds up to 3 km/h and a static load capacity of 220 kg, ensuring reliable performance in demanding environments such as medical equipment, hospital furniture, catering systems, office applications, and professional cleaning equipment.
Linea
The Linea swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance, with a diameter of 150 mm. The castor has an overall height of 170 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 110 kg at speeds up to 3 km/h and a static load capacity of 220 kg, ensuring reliable performance in demanding environments such as medical equipment, hospital furniture, catering systems, office applications, and professional cleaning equipment where mobility and durability are essential requirements.
Linea
The Linea swivel castor features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings to ensure reliable rolling performance, with a diameter of 150 mm. The castor has an overall height of 170 mm, making it suitable for various equipment configurations. Load capacity specifications include a dynamic rating of 110 kg at speeds up to 3 km/h and a static load capacity of 220 kg, making it ideal for medical equipment, office furniture, catering systems, and professional cleaning applications where mobility and load-bearing performance are essential.
Linea
The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced manoeuvrability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures reliable rolling performance. With a wheel diameter of 150 mm and an overall height of 170 mm, this castor offers optimal mobility for various equipment. The unit provides a dynamic load capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it suitable for demanding applications including medical equipment, catering systems, office furniture, and professional cleaning carts.
Linea
The Linea swivel castor with combined lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet rolling performance, whilst the precision ball bearing ensures effortless movement with a 150mm diameter wheel. The castor has an overall height of 175mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 130kg at speeds up to 3km/h and a static load capacity of 260kg, making it ideal for medical equipment, office furniture, catering systems, and professional cleaning applications where mobility and load-bearing performance are essential requirements.
Linea
The Linea swivel castor with combined lock features a rectangular plate fitting with US-bolt hole spacing for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance, with a diameter of 150 mm. The castor has an overall height of 175 mm, providing suitable clearance for various applications. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it ideal for medical equipment including anaesthesia carts, care beds, dialysis carts, surgery robots, treatment chairs, ventilators, as well as office furniture, catering systems, and professional cleaning carts in hospitals and care facilities.
Linea
The Linea swivel castor with combined lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced manoeuvrability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures reliable rolling performance. With a wheel diameter of 150 mm and an overall height of 175 mm, this castor offers optimal clearance and mobility. The unit delivers a dynamic load capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it ideal for demanding healthcare, office, and professional cleaning applications.
Linea
The Linea swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance with a 150 mm diameter wheel. The castor has an overall height of 170 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 110 kg at speeds up to 3 km/h and a static load capacity of 220 kg, ensuring reliable performance under demanding operational conditions in medical, catering, office, and professional cleaning environments.
Linea
The Linea swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the wheel bearing utilises precision ball bearing technology for enhanced durability and performance. The wheel diameter measures 150mm and the overall height is 170mm. Load specifications include a dynamic load capacity of 110kg at speeds up to 3km/h and a static load capacity of 220kg, making this castor suitable for demanding applications including medical equipment, hospital furniture, catering systems, office furniture, and professional cleaning equipment.
Linea
The Linea swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance with a 150mm diameter wheel. The castor has an overall height of 170mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 110kg at speeds up to 3km/h and a static load capacity of 220kg, making it ideal for medical equipment including anaesthesia carts, care beds, dialysis carts, surgery robots, treatment chairs, ventilators, as well as office furniture, catering systems, and professional cleaning carts in hospitals, nursing homes, and commercial environments.
Linea
The Linea swivel castor with total lock features a rectangular plate fitting with US-bolt hole spacing for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread and precision ball bearing for optimal rolling performance, measuring 150mm in diameter. The complete unit has an overall height of 170mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 110kg at speeds up to 3km/h and a static load capacity of 220kg, ensuring reliable performance in demanding environments such as hospitals, care facilities, and professional cleaning applications.
Linea
The Linea swivel castor with combined lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced manoeuvrability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures reliable rolling performance. With a wheel diameter of 150 mm and an overall height of 180 mm, this castor offers optimal mobility for various equipment. The unit delivers a dynamic load capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it ideal for medical equipment, office furniture, catering systems, and professional cleaning applications.
Levina
The Levina swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene while the tread is made of thermoplastic rubber. The 125 mm diameter wheel uses a plain bearing and can support loads up to 100 kg at 3 km/h or up to 200 kg when static. With an overall height of 161 mm, this robust swivel castor provides heavy load capacity combined with easy maneuverability.
Levina
The Levina swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel uses a plain bearing and has a diameter of 125 mm. The overall height of the castor is 161 mm. At a speed of 3 km/h, the Levina castor has a load capacity of 80 kg. Under static load conditions, it can support up to 160 kg.
Levina
The Levina swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene while the tread is made of thermoplastic rubber. The 125 mm diameter wheel uses a plain bearing and can support loads up to 100 kg at 3 km/h or up to 200 kg when static. With an overall height of 161 mm, this robust swivel castor provides heavy load capacity combined with easy maneuverability.
Levina
The Levina swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel uses a plain bearing and has a diameter of 125 mm. The overall height of the castor is 161 mm. At a speed of 3 km/h, the Levina castor has a load capacity of 80 kg. Under static load conditions, it can support up to 160 kg.