Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Agila twin swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene electric conductive body fitted with thermoplastic rubber electric-conductive tread material, mounted on a plain bearing system with a diameter of 75mm. The castor has an overall height of 99mm, providing compact integration whilst maintaining robust performance characteristics. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications where reliable mobility and secure positioning are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2977YGO075P30-10,3
EAN
4031582357776
S4 Material Number
990033113
Core attributes
Type
Swivel castor with total lock
Overall width
71 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
99 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.59 kg
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10.3 mm
Housing
Colour
Blue passivated
Fork shape
Twin wheel housing
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
65 mm
Swivel interference
198 mm
Offset
31.3 mm
Swivel radius
99 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
25 mm
Diameter
75 mm
Body width
25 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver grey (similar RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.