Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Agila stainless swivel castor features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering a 50 mm diameter for optimal manoeuvrability. With an overall height of 69 mm, this castor offers compact integration whilst maintaining robust performance characteristics. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it ideally suited for catering carts and meal delivery systems as well as professional cleaning carts in demanding commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7470PJH050P30-11
EAN
4031582351040
S4 Material Number
990038207
Core attributes
Type
Swivel castor
Overall width
43 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
69 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.16 kg
Product name
Agila stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Stainless steel
Fork shape
Broad
Material fork
Stainless steel, medium
Swivel bearing
Two ball races
Dome diameter
41 mm
Swivel interference
98 mm
Offset
24 mm
Swivel radius
49 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
19 mm
Diameter
50 mm
Body width
19 mm
Threadguards
With threadguard
Bearing
Plain bearing
Wheel color
Silver grey (RAL7001)
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 50 mm
Swivel castor with wheel brake 50 mm
Agila stainless
7475PJH050P30-11

The Agila stainless swivel castor with wheel brake features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from stainless steel, medium grade, and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 50 mm in diameter. The castor has an overall height of 69 mm. Load specifications include a dynamic capacity of 40 kg at 3 km/h and a static load capacity of 80 kg. This castor is specifically designed for applications including catering carts and meal delivery systems, as well as professional cleaning carts, where reliable mobility and braking functionality are essential requirements.

50 mm
69 mm
40 kg
50 mm
69 mm
40 kg
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 50 mm
Swivel castor with wheel brake 50 mm
Agila stainless
7475PJH050P30-11

The Agila stainless swivel castor with wheel brake features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from stainless steel, medium grade, and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 50 mm in diameter. The castor has an overall height of 69 mm. Load specifications include a dynamic capacity of 40 kg at 3 km/h and a static load capacity of 80 kg. This castor is specifically designed for applications including catering carts and meal delivery systems, as well as professional cleaning carts, where reliable mobility and braking functionality are essential requirements.

50 mm
69 mm
40 kg
50 mm
69 mm
40 kg