Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa flex swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises an aluminium body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance and durability. With a wheel diameter of 160 mm, the castor has an overall height of 220 mm. Load capacity specifications include dynamic ratings of 450 kg at 4 km/h and 300 kg at 6 km/h operating speeds, whilst providing a static load capacity of 900 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, production and platform trolleys, and ceramic and glass manufacturers.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9750ITP160P63 SH80
EAN
4031582414288
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
450 kg
Load capacity at 6 km/h
300 kg
Load capacity Static
900 kg
Overall height
220 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
4.97 kg
Product name
Kappa flex
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
12.7 mm
Plate hole length (Maximum)
112 mm
Plate hole length (Minimum)
99 mm
Plate hole width (Maximum)
83 mm
Plate hole width (Minimum)
74 mm
Plate length
142 mm
Plate width
111 mm
Housing
Fork shape
With spring
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
298 mm
Offset
69 mm
Swivel radius
149 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
160 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Spring-loaded design
Spring is adjustable for individual load requirements.
Overcome obstacles
Integrated spring to compensate for uneven ground.
Easy installation
Mounting plate with slotted holes for easy installation.