Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Mono swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a reliable plain bearing system for consistent performance. With a wheel diameter of 100mm, the castor provides an overall height of 120mm for appropriate ground clearance. Load specifications include a dynamic capacity of 70kg at speeds up to 3km/h and a static load rating of 140kg, making it suitable for bedside tables, media furniture, nursing and retirement homes, and nursing carts where reliable mobility and durability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5020PJH100L51-10 RAL9006
EAN
4031582308426
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
70 kg
Load capacity Static
140 kg
Overall height
120 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.2 kg
Product name
Mono
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
White aluminium (RAL9006)
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
180 mm
Offset
40 mm
Swivel radius
90 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
24 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Crossselling

Swivel castor with wheel brake 100 mm
Mono
5025PJH100L51-10 RAL9006

The Mono swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing system delivers consistent rolling performance. With a wheel diameter of 100 mm, the castor achieves an overall height of 120 mm, making it suitable for various mobility applications. The unit offers a dynamic load capacity of 70 kg at speeds up to 3 km/h and a static load capacity of 140 kg, ensuring robust performance under demanding conditions. This castor is specifically designed for bedside tables, media furniture, nursing and retirement homes, and nursing carts where reliable mobility and braking functionality are essential requirements.

100 mm
Light Duty | < 150 kg
120 mm
100 mm
Light Duty | < 150 kg
120 mm