Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a 150 mm diameter wheel constructed from PUR casted premium material, ensuring superior durability and smooth operation across various healthcare environments. The steel and iron body material provides robust structural integrity, whilst the stem with cam hole for profile bars in short version enables straightforward integration into existing equipment frameworks. Designed for deployment in hospitals, nursing and retirement homes, this castor is ideally suited for use on anesthesia carts, medication carts, nursing carts, dialysis carts, stretchers, hospital beds, ventilators, ultrasound equipment, computers on wheels, and imaging systems including C-Arms, CT scanners, MRI and X-Ray apparatus. The locking mechanism ensures secure positioning when required, whilst the premium wheel tread material minimises noise and vibration during transport, making it an essential component for healthcare facilities demanding precision, reliability and ease of operation in demanding clinical settings.
Awards
Awards
019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
ED44ETW150R36-32S35 D 9002 4xM6 270° R
EAN
4031582553161
S4 Material Number
900000350
Drive Unit Actuator
Nominal speed
5 km/h
Drive Unit Travel Motor
Nominal speed
5 km/h
Core attributes
CO2 emission (scope 3)
24.98
Type
Swivel castor with central, total or directional lock
Overall weight
5.06 kg
Product Name
Integral assist
Electric Conductive
Stainless
Fitting
Fitting type
Stem with cam hole for profile bars, short version
Housing
Swivel Bearing
Precision ball bearing
Wheel
Body material
Steel, iron
Tread Material Mix
PUR casted premium
Diameter
150 mm
Threadguards
Integrated threadguard
Bearing
Hub motor

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Reduced absences due to illness
Rapid return on investment through fewer illness-related absences.