Swivel Castors 50 mm
Smiles, 5520PJI050L51-10 BEAR, White

EAN:
4031582335637

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 9 mm
Centre hole 10 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

9 mm

Centre hole

10 mm

Offset

20 mm

Swivel Interference

120 mm

Overall height

72 mm

Load capacity

40 kg

Temperature

- 10 / + 40 °C

Standard

EN_12528

Weight

0.1 kg

Dome-Ø

23 mm

Swivel Radius

60 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Login


Registered customers




New customers

Registration