Product family
OUR CASTOR: INTEGRAL
Load Capacity
80 - 150 kg
Housing
Swivel Castors. Swivel Castors with central, total or directional lock, Swivel Castors with central-, total lock
Fitting
Fittings for tubes
Wheel Diameter
100 - 200 mm
Wheels
Optimised steering stability
Directional lock for improved steering around bends, as well as moving in a straight line for long distances.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Practical system solution
Practical system solution with all technical components for central locking.
Easy steering
Swivel head with precision ball bearing.
Comfortable manoeuvrability
Easily move over obstacles with large wheels and elastic wheel centres.
Multi-stage switching function
Up to three locking positions: directional lock, total lock or free mobility.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Low-vibration transport
Wheels with an extra soft tread centre and good shock absorbing properties.
Certified safety
TÜV Süd certified performance standard.
Secure stance
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design.
Individual branding
Can be printed with a logo.
Customisable cover
Shape of the housing cover can be customised.
Award-winning design
Awarded with prestigious prizes by international juries.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Permanent washability
All metal components made of stainless steel.
Extremely strong construction
Load bearing steel housing for heavy load.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Quiet running
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Talk to us - we are happy to advise you
Safety International General Trading & Contracting Co.
Shuwaikh Industrial Area No. 3, Street 17, Khalifa Jassim Str.
70653 Shuwaikh
Kuwait
Phone: +965 24833959
Fax: +965 24837306
Email: safetykt@safetykt.com