- Home
- Industries & Solutions
- Industry
- Automotive Intralogistics
-
Production and Platfrom Trolleys
Production and Platfrom Trolley Castors
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 50mm wide polyurethane injected tread and polyamide body construction, incorporating a stainless roller bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers a dynamic load capacity of 500kg at speeds up to 4km/h and a static load capacity of 1000kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Duratech Wheel features a robust polyamide construction with an identical wheel body and tread material, measuring 200mm in diameter with a 50mm tread width and 58mm hub length, whilst incorporating a 20mm axle hole diameter and stainless roller bearing system. This wheel delivers exceptional load performance with a dynamic capacity of 400kg at 4km/h operating speed and an impressive static load capacity of 800kg, making it ideally suited for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display units, and various transport equipment installations.
Wheel 160 mm
The Ultratech Wheel features a 160mm diameter with a 50mm wide tread made from casted Ultratech Polyurethane and an aluminium body construction. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 1600kg and dynamic load capacities of 800kg at 4km/h and 640kg at 6km/h operating speeds. This wheel is designed for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Wheel 200 mm
The Ultratech plus wheel features a 200 mm diameter with a 50 mm wide tread made from ultratech polyurethane, casted, and an aluminium body construction with a 60 mm hub length and 20 mm axle hole diameter. This precision ball bearing equipped wheel offers a static load capacity of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Wheel 200 mm
The Ultratech Wheel features a 200 mm diameter with a 50 mm wide tread and 60 mm hub length, incorporating a 20 mm axle hole diameter for secure mounting. This aluminium-bodied wheel utilises casted Ultratech Polyurethane tread material and precision ball bearing technology for optimal performance. Load capacity specifications include 1600 kg static load capacity and dynamic load ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds. Applications encompass Airport Equipment, AMR Systems, Automated Shuttle Systems, Automotive OEM, Ceramic and Glass Manufacturers, Forklift Trucks, Production and Platform Trolleys, and AGV Systems.
Wheel 160 mm
The Ultratech plus wheel features a 160 mm diameter with a 50 mm wide tread made from casted Ultratech Polyurethane, mounted on an aluminium body with precision ball bearing and a 20 mm axle hole diameter with 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Wheel 160 mm
The Ultratech Wheel features a robust cast iron body with a 160 mm diameter and 50 mm wide tread made from casted Ultratech Polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 1,600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.
Wheel 200 mm
The Ultratech Wheel features a robust cast iron body with a 200 mm diameter and 50 mm wide tread made from casted Ultratech Polyurethane. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h. This wheel is engineered for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Wheel 160 mm
The Ultratech Wheel features a 160 mm diameter with a 50 mm wide tread and 60 mm hub length, incorporating a 20 mm axle hole diameter for secure mounting. Constructed with an aluminium body and Ultratech Polyurethane casted tread material, this precision ball bearing equipped wheel delivers exceptional performance with a static load capacity of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.
Wheel 200 mm
The Ultratech Wheel features a 200 mm diameter with a 50 mm wide tread and 60 mm hub length, incorporating a 20 mm axle hole diameter for secure mounting. This aluminium-bodied wheel utilises casted Ultratech Polyurethane tread material and precision ball bearing technology for optimal performance. Load capacity specifications include 1600 kg static load capacity and dynamic load ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds. Applications encompass Airport Equipment, AMR Systems, Automated Shuttle Systems, Automotive OEM, Ceramic and Glass Manufacturers, Forklift Trucks, Production and Platform Trolleys, and AGV Systems.
Wheel 160 mm
The Ultratech plus wheel features a 160 mm diameter with a 50 mm wide tread made from casted Ultratech Polyurethane, mounted on a cast iron body with precision ball bearing and 60 mm hub length accommodating a 20 mm axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 1,600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.
Wheel 200 mm
The Ultratech plus wheel features a 200 mm diameter with a 50 mm wide tread made from casted Ultratech Polyurethane on a cast iron body, incorporating precision ball bearings and a 20 mm axle hole diameter with 60 mm hub length. This wheel delivers exceptional load capacity with static ratings of 1600 kg and dynamic capacities of 800 kg at 4 km/h or 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.
Wheel 125 mm
The Maxtech wheel features a 125mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a stainless roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include 300kg dynamic load at 4km/h operating speed and 600kg static load capacity. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Maxtech wheel features a 160mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction, incorporating precision ball bearings in stainless steel and a 12.5mm axle hole diameter. This wheel delivers a dynamic load capacity of 350kg at speeds up to 4km/h and a static load capacity of 700kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction, incorporating precision ball bearings in stainless steel and a 12.5mm axle hole diameter. This wheel delivers a dynamic load capacity of 350kg at speeds up to 4km/h and a static load capacity of 700kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Maxtech wheel features a 160mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction, incorporating a precision ball bearing system with a 12.5mm axle hole diameter. This castor wheel delivers a dynamic load capacity of 350kg at speeds up to 4km/h and a static load capacity of 700kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 40 mm wide polyurethane injected tread and polyamide body construction, incorporating precision ball bearings and a 12.5 mm axle hole diameter. This wheel delivers a dynamic load capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 150 mm
The Duratech wheel features a robust polyamide construction with a 150mm diameter and 46mm tread width, incorporating a roller bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 500kg at 4km/h and a static load capacity of 1000kg, whilst the tread material remains identical to the wheel body for enhanced durability. Engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm tread width, constructed with a polyamide electric conductive body and an elastic tyre that is non-marking, antistatic, and vulcanised. Equipped with precision ball bearings, this wheel offers a dynamic load capacity of 160kg at 4km/h and a static load capacity of 320kg. It is specifically designed for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 160 mm
The Novatech wheel features a 160mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1,100kg and dynamic capacities of 550kg at 4km/h or 440kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport solutions.
Swivel castor 200 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, fitted with plain bearing and measures 200 mm in diameter. The castor has an overall height of 240 mm. Load capacity specifications include dynamic ratings of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, with a static load capacity of 1200 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capability are essential requirements.
available on request
Swivel castor with total lock 200 mm
The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, equipped with plain bearing and measures 200 mm in diameter. The castor has an overall height of 240 mm, providing suitable clearance for various industrial applications. Load capacity specifications include dynamic loads of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, with a static load capacity of 1200 kg. This heavy-duty castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.
available on request
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125mm in diameter. The castor has an overall height of 164mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 500kg at 4km/h and 400kg at 6km/h operating speeds, with a static load capacity of 1000kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
available on request
Swivel castor 125 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance and longevity. The castor has a wheel diameter of 125 mm and an overall height of 164 mm. Load capacity specifications include dynamic loads of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds, with a static load capacity of 1400 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and high load-bearing capacity are essential requirements.
available on request