Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel is a polyamide castor wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. The wheel features a diameter of 200 mm with a tread width of 50 mm, identical in material composition to the wheel body. The hub length measures 58 mm, and the axle incorporates a 20 mm hole diameter designed for secure mounting. The wheel is equipped with a stainless steel roller bearing for enhanced durability and corrosion resistance. Load capacity specifications indicate a static load rating of 800 kg and a dynamic load capacity of 400 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance in industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOD 200x50-Ø20 HL58
EAN
4031582439007
S4 Material Number
199035660
Core attributes
Type
Wheel
Load capacity at 4 km/h
400 kg
Load capacity Static
800 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.95 kg
Product Name
Duratech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
20 mm
Hub Length
58 mm
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Bearing
Roller bearing, stainless
Wheel Color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.