Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Ultratech Wheel is a precision castor wheel engineered for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems. This wheel features a 160 mm diameter with a 50 mm wide tread manufactured from Ultratech Polyurethane, casted for superior durability and performance. The aluminium body is paired with a precision ball bearing and accommodates an axle hole diameter of 20 mm, whilst the hub extends 60 mm in length. The wheel delivers a static load capacity of 1600 kg, with dynamic load capacities of 640 kg at 6 km/h and 800 kg at 4 km/h, making it suitable for both high-speed and heavy-duty applications across diverse industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ICP160x50-Ø20
EAN
4031582445176
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.1 kg
Product name
Ultratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Ultratech Polyurethane, casted
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.