Accessory
stem B10-11x30/10 blue
Core attributes
| Product name | Accessory | 
|---|---|
| Product type | Accessory | 
| Load capacity at 3 km/h | 60 KG | 
| Load capacity Static | 120 KG | 
| Overall height | 4.5 mm | 
| Overall weight | 0.04 KG | 
Performance
| Corrosion resistance | 
|---|
Fitting
| Fitting type | Stem with grip ring, with collar | 
|---|---|
| Stem diameter | 11 mm |