- Home
- Castors & Wheels
- Castors
- Castors by Bearing Type
-
Precision Ball Bearing
Precision Ball Bearing
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst precision ball bearings deliver smooth, reliable operation with minimal rolling resistance. The wheel diameter measures 100mm with an overall height of 135mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 125 mm with an overall height of 155 mm. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.
Swivel castor 125 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 164 mm. Load capacity specifications include dynamic loads of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are critical requirements.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread and precision ball bearing for optimal performance, measuring 75 mm in diameter. The castor has an overall height of 100 mm, making it suitable for various applications. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and precision ball bearing for smooth operation, measuring 75 mm in diameter. The castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 160 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates a robust swivel bearing system utilising two ball races, available in either reinforced or stainless steel configurations for enhanced durability. The wheel assembly comprises a cast iron body with precision ball bearing for smooth operation, fitted with a casted polyurethane tread providing excellent floor protection and noise reduction. The wheel diameter measures 160 mm with an overall height of 200 mm. Load specifications include a static capacity of 1600 kg, whilst dynamic load ratings are 800 kg at 4 km/h operating speed and 640 kg at 6 km/h, making this castor suitable for demanding industrial applications requiring reliable mobility under substantial loads.
Swivel castor with total lock 160 mm
The Zeta is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance and durability. The wheel assembly comprises a robust cast iron body with a casted polyurethane tread, providing excellent wear resistance and floor protection, whilst precision ball bearings ensure smooth operation and extended service life. The wheel diameter measures 160mm with an overall height of 200mm. Load specifications include a static capacity of 1600kg, with dynamic load ratings of 800kg at 4km/h and 600kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility and secure locking functionality.
Swivel castor with total lock 200 mm
The Zeta is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance and durability. The wheel assembly comprises a robust cast iron body with a casted polyurethane tread, providing excellent wear resistance and floor protection, whilst precision ball bearings ensure smooth rolling operation. The wheel diameter measures 200mm with an overall height of 240mm. Load specifications include a static capacity of 1600kg, with dynamic load ratings of 800kg at 4km/h operating speed and 640kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility and secure locking functionality.
Fixed castor 160 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a cast iron body with casted polyurethane tread material, delivering excellent wear resistance and floor protection. Precision ball bearings ensure smooth rotation and extended service life. The wheel diameter measures 160 mm, with an overall height of 200 mm. Load specifications include a static capacity of 1600 kg, whilst dynamic load capacity varies with operating speed: 800 kg at 4 km/h and 640 kg at 6 km/h. This heavy-duty castor is engineered for industrial applications requiring reliable performance and substantial load-bearing capability in fixed-position installations.
Fixed castor 200 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a cast iron body with casted polyurethane tread material, delivering excellent wear resistance and floor protection. Precision ball bearings ensure smooth rotation and extended service life. The wheel diameter measures 200 mm, with an overall height of 240 mm. Load specifications include a static capacity of 1600 kg, whilst dynamic load capacity varies with operational speed: 800 kg at 4 km/h and 640 kg at 6 km/h. This heavy-duty castor is engineered for industrial applications requiring reliable performance and substantial load-bearing capability in fixed-position installations.
Swivel castor 200 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly comprises a heavy polyamide body with identical polyamide tread material, supported by precision ball bearings for smooth operation. The wheel diameter measures 200 mm, contributing to an overall height of 240 mm. Load specifications include dynamic capacities of 900 kg at 4 km/h and 720 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1800 kg. This robust castor design combines durable materials with precision engineering to deliver reliable performance in demanding industrial applications requiring high load-bearing capabilities and smooth manoeuvrability.
Swivel castor with total lock 200 mm
The Zeta is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced durability and smooth swivel operation. The wheel comprises a heavy polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout. Precision ball bearings provide reliable rotation with minimal friction. The wheel diameter measures 200 mm with an overall height of 240 mm. Load specifications include dynamic capacities of 900 kg at 4 km/h and 720 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1800 kg, making this castor suitable for demanding industrial applications requiring both mobility and secure locking functionality.
Swivel castor 125 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates a robust swivel bearing system with two ball races, available in reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly comprises a cast iron body with precision ball bearing for reliable operation, fitted with a casted polyurethane tread that provides excellent floor protection and quiet rolling performance. The wheel diameter measures 125 mm with an overall castor height of 164 mm. Load specifications include a static capacity of 1,320 kg, whilst dynamic load ratings are 660 kg at 4 km/h operating speed and 550 kg at 6 km/h, making this castor suitable for heavy-duty industrial applications requiring reliable mobility under substantial loads.
Swivel castor with total lock 125 mm
The Zeta is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced durability and smooth swivel operation. The wheel comprises a robust cast iron body with casted polyurethane tread material, providing excellent wear resistance and floor protection, whilst precision ball bearings ensure smooth rolling performance. The wheel diameter measures 125 mm with an overall height of 164 mm. Load specifications include dynamic capacities of 660 kg at 4 km/h and 550 kg at 6 km/h operating speeds, with a static load capacity of 1320 kg, making this castor suitable for heavy-duty industrial applications requiring reliable mobility and secure locking functionality.
Fixed castor 125 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a cast iron body with casted polyurethane tread material, delivering excellent wear resistance and floor protection. Precision ball bearings ensure smooth rotation and extended service life. The wheel diameter measures 125 mm, with an overall height of 164 mm. Load specifications include dynamic capacities of 660 kg at 4 km/h and 550 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1320 kg. This heavy-duty castor is engineered for industrial applications requiring reliable performance and substantial load-bearing capabilities in fixed-direction movement scenarios.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 125 mm. Overall height measures 164 mm, providing compact integration whilst maintaining robust construction. Load capacity specifications include dynamic ratings of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, with a static load capacity of 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and heavy-duty performance are essential requirements.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with elastic tyre, black, vulcanized tread material, equipped with precision ball bearing for optimal performance and longevity. The wheel diameter measures 160 mm, whilst the overall height reaches 200 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, with a static load capacity of 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 125 mm, the castor provides an overall height of 164 mm. Load capacity specifications include dynamic ratings of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst offering a static load capacity of 600 kg. This robust castor solution is ideally suited for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 160 mm, the castor provides an overall height of 200 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst offering a static load capacity of 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are paramount.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 200 mm, the castor provides an overall height of 240 mm. Load capacity specifications include dynamic ratings of 450 kg at 4 km/h and 360 kg at 6 km/h operating speeds, whilst offering a static load capacity of 900 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are paramount.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance, with a diameter of 200 mm. The castor has an overall height of 240 mm, providing suitable clearance for various applications. Load capacity specifications include dynamic loads of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125mm in diameter. The castor has an overall height of 164mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 500kg at 4km/h and 400kg at 6km/h operating speeds, with a static load capacity of 1000kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125 mm in diameter. The overall height of the complete assembly is 164 mm. Load capacity specifications include dynamic loads of 400 kg at 4 km/h and 320 kg at 6 km/h operating speeds, with a static load capacity of 800 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and high load-bearing capacity are essential requirements.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 160mm in diameter. The overall height of the complete assembly is 200mm. Load capacity specifications include dynamic ratings of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.
Advantages of Precision Ball Bearing Castors
Precision ball bearing castors deliver smooth, precise rolling with minimal play, even under heavy loads or in continuous use. They are engineered for demanding industrial and heavy-duty applications and maintain performance in varied environments — from hygiene-critical facilities to extreme temperatures.
TENTE castors with precision ball bearing offer various benefits:
Exceptional Running Chracteristics – Precision ball bearings are engineered for minimal play, ensuring smooth, quiet rolling and highly accurate movement. This precision improves manoeuvrability and reduces operator effort, even under demanding working conditions.
High Load-Bearing Capacity – Designed to support substantial weights, precision ball bearing castors are ideal for industrial and heavy-duty applications where consistent performance under load is essential.
Reliable in Harsh Environment – Environmental influences have little effect on precision ball bearings, allowing them to operate reliably in settings with dust, moisture, or fluctuating temperatures.
Low Maintenance and Long Service Life – Radial groove ball bearings are lubricated for long-term operation, meaning they require little to no servicing. Even under continuous use, wear remains low, reducing downtime and replacement needs.
Hygiene-Friendly Sealed Options – In industries with strict cleanliness requirements — such as medical technology and food processing — sealed precision ball bearings prevent contamination, ensuring compliance with hygiene regulations while maintaining rolling performance.
Types of Precision Ball Bearing Castors
Precision ball bearings can be integrated into a variety of castor designs, each tailored to specific operational requirements. Whether the goal is to maximise load capacity, ensure corrosion resistance, or meet strict hygiene standards, the precision ball bearing enhances rolling performance across the range. Below are some commonly chosen types of castors with precision ball wheel bearings.
Precision Ball Bearing Swivel Castors
These castors combine the outstanding rolling performance of precision ball bearings with the agility of a swivel head. The ball bearing’s minimal play ensures exact wheel alignment, reducing rolling resistance and providing effortless directional control — even when manoeuvring heavy loads in tight spaces. Our product portfolio features a wide range of swivel castor options with precision ball bearings. The TENTE Levina care series is one example from our product portfolio. Its housing is made of glass-fibre reinforced polyamide with a slim fork. Levina is available with different wheel tread materials, including rubber, thermoplastic rubber, and injection-moulded polyurethane – with conductive versions available to protect users and electrical devices from electrostatic discharge. Wheel diameters range from 75 mm to 150 mm, fitting options include bolt hole, plate, and stem fitting. Locking mechanism include total lock, directional lock, and central total lock. Our Levina series is a popular choice for medical carts and professional furniture applications.
Heavy Duty Precision Ball Bearing Castors
Heavy duty castors with precision ball bearings are built for maximum strength and endurance. They use reinforced components and bearing tracks designed to handle extreme pressure without deformation. The precision ball bearing maintains smooth rolling performance even when fully loaded, ensuring reliable mobility over time. This robust design reduces wear, prevents binding, and keeps equipment moving efficiently in high-demand settings. One example from our product range is the TENTE Kappa series – available as fixed and swivel castors. Depending on the configuration, Kappa can handle loads between 300 kg and 3.000 kg, with wheel diameters ranging from 80 to 300 mm. This series features a welded solid steel housing for highest load capacity. For improved safety and stability, Kappa swivel castors are available with either a directional lock, or an ergonomic total lock system. Catering to different environmental conditions, Kappa is available with different tread materials – ranging from non-marking vulcanised elastic tires to extra strong polyamide.
Stainless Steel Precision Ball Bearing Castors
Stainless steel precision ball bearing castors are specifically engineered for environments where moisture, cleaning agents, or chemicals are present. The stainless steel housing protects against corrosion, while sealed bearing options shield the rolling components from dirt and liquids, maintaining smooth operation and hygiene compliance. This combination of corrosion resistance and rolling precision makes them ideal for use in sensitive or regulated industries. Among our product offerings, the TENTE Alpha stainless serves as a prime example. It features a heavy stainless steel housing with bolt hole and plate fitting options. Alpha stainless offer different tread material options, including non-marking vulcanised elastic tires and electrically conductive injected polyurethane. To ensure workplace safety, these castors can be additionally equipped with a total lock.
Fields of Application for Precision Ball Bearing Castors
Precision ball bearing castors are the ideal choice for transport equipment and machinery that require exceptional rolling performance, exact manoeuvrability, and long-term reliability. Their minimal play and high load capacity make them a trusted solution in demanding industrial settings, while their durability ensures consistent performance in everyday operations. In industrial and logistic settings, they are widely used on production and platform trolleys, heavy transport solutions, machinery and workshop equipment, and more, where smooth rolling under substantial load is essential. In retail environments, they offer reliable mobility for applications like roll cages, store fixtures, and shopping trolleys, combining stability with ease of movement. Hygiene-critical industries such as medical technology, food production, and pharmaceuticals benefit from sealed precision ball bearing castors, which prevent contamination while maintaining rolling quality. Stainless steel versions are particularly valued in these sectors for their resistance to corrosion and cleaning agents.