Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly comprises a heavy polyamide body with identical polyamide tread material, supported by precision ball bearings for smooth operation. The wheel diameter measures 200 mm, contributing to an overall height of 240 mm. Load specifications include dynamic capacities of 900 kg at 4 km/h and 720 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1800 kg. This robust castor design combines durable materials with precision engineering to deliver reliable performance in demanding industrial applications requiring high load-bearing capabilities and smooth manoeuvrability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4680TOP200P63 TFR
EAN
4031582386301
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
900 kg
Load capacity at 6 km/h
720 kg
Load capacity Static
1800 kg
Overall height
240 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
3.71 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
74 mm
Plate length
140 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
305 mm
Offset
52.5 mm
Swivel radius
152.5 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Accessories

Wheel 160 mm
Duratech
TOP 160x50-Ø20 HL60

The Duratech wheel is engineered for castor applications with a diameter of 160 mm and tread width of 50 mm, featuring a hub length of 60 mm and axle hole diameter of 20 mm. Constructed from heavy polyamide material with an identical tread composition, this wheel incorporates precision ball bearing technology for optimal performance. Load specifications include a static capacity of 1,700 kg, whilst dynamic load capacity reaches 1,020 kg at 4 km/h operating speed and 850 kg at 6 km/h, making it suitable for demanding industrial applications.

160 mm
1020 kg
160 mm
1020 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Zeta
4687TOP200P63 TFR

The Zeta is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced durability and smooth swivel operation. The wheel comprises a heavy polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout. Precision ball bearings provide reliable rotation with minimal friction. The wheel diameter measures 200 mm with an overall height of 240 mm. Load specifications include dynamic capacities of 900 kg at 4 km/h and 720 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1800 kg, making this castor suitable for demanding industrial applications requiring both mobility and secure locking functionality.

240 mm
200 mm
900 kg
240 mm
200 mm
900 kg
Fixed castor 200 mm
Zeta
4688TOP200P63 TFR

The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a heavy polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. Precision ball bearings deliver smooth rotation and extended service life. The wheel diameter measures 200 mm, whilst the overall height specification is 240 mm. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h operating speed and 640 kg at 6 km/h operating speed, with a static load capacity of 1600 kg. This castor configuration is engineered for heavy-duty industrial applications requiring reliable load-bearing performance and operational longevity in fixed-direction movement scenarios.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Zeta
4687TOP200P63 TFR

The Zeta is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced durability and smooth swivel operation. The wheel comprises a heavy polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout. Precision ball bearings provide reliable rotation with minimal friction. The wheel diameter measures 200 mm with an overall height of 240 mm. Load specifications include dynamic capacities of 900 kg at 4 km/h and 720 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1800 kg, making this castor suitable for demanding industrial applications requiring both mobility and secure locking functionality.

240 mm
200 mm
900 kg
240 mm
200 mm
900 kg
Fixed castor 200 mm
Zeta
4688TOP200P63 TFR

The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a heavy polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. Precision ball bearings deliver smooth rotation and extended service life. The wheel diameter measures 200 mm, whilst the overall height specification is 240 mm. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h operating speed and 640 kg at 6 km/h operating speed, with a static load capacity of 1600 kg. This castor configuration is engineered for heavy-duty industrial applications requiring reliable load-bearing performance and operational longevity in fixed-direction movement scenarios.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg