- Home
- Castors & Wheels
- Castors
- Castors by Load Capacity
-
Medium Duty
Medium Duty
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst utilising a plain bearing system for reliable operation. The wheel diameter measures 100 mm, with an overall height dimension of 128 mm. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the castor is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley applications.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst utilising a plain bearing system for reliable operation. The wheel diameter measures 100 mm, with an overall height dimension of 128 mm. Load capacity specifications include a dynamic load rating of 200 kg at 4 km/h operating speed and a static load capacity of 400 kg. This castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 160 mm
The Alpha stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a roller bearing, stainless for corrosion resistance and durability, and measures 160 mm in diameter. The castor has an overall height of 200 mm, providing appropriate ground clearance for various applications. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 125 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 164 mm. Load capacity specifications include dynamic loads of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are critical requirements.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with an elastic tyre in black vulcanised rubber for optimal floor protection and smooth operation, supported by precision roller bearings for enhanced mobility and reduced rolling resistance. With a wheel diameter of 100 mm, the castor achieves an overall height of 128 mm, making it suitable for various equipment configurations. The unit delivers exceptional load performance with a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, ensuring reliable operation across diverse industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and transport equipment.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent wear resistance and floor protection, whilst the roller bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm, making it suitable for medium-duty applications. The unit offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 100 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, equipped with a plain bearing for reliable operation, and measures 100 mm in diameter. The castor has an overall height of 128 mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 200 mm
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy steel sheet and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional changes and long-lasting performance. The wheel comprises a polypropylene body with solid black rubber tread material, providing excellent grip and floor protection, whilst the plain bearing system delivers reliable rotation. With a wheel diameter of 200 mm, the castor achieves an overall height of 240 mm. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg, making it suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting equipment, machine construction, post logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Accessory 260 mm
This accessory for castors is engineered to deliver robust load-bearing performance with a dynamic load capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg. The component is designed to enhance castor functionality whilst maintaining structural integrity under varying operational conditions, making it suitable for industrial applications requiring reliable weight distribution and mobility support in demanding environments.
Accessory 260 mm
This accessory for castors is engineered to deliver reliable performance with a dynamic load capacity of 150 kg at speeds up to 3 km/h, whilst providing exceptional stability with a static load capacity of 300 kg. The robust construction ensures optimal load distribution and enhanced operational efficiency, making it an ideal component for industrial applications requiring dependable mobility solutions with superior weight-bearing capabilities.
Accessory 400 mm
This castor accessory is engineered to deliver robust performance with a dynamic load capacity of 250 kg at speeds up to 3 km/h, ensuring reliable operation during movement applications. The component provides exceptional stability when stationary, supporting a static load capacity of 500 kg, making it suitable for heavy-duty industrial applications where both mobility and secure positioning are essential requirements.
Accessory 400 mm
This accessory for castors is engineered to deliver robust load-bearing performance across diverse industrial applications, featuring a dynamic load capacity of 250 kg at operational speeds up to 3 km/h and an impressive static load capacity of 500 kg when stationary. The substantial difference between dynamic and static ratings ensures reliable performance whether the castor system is in motion or supporting stationary loads, making it suitable for heavy-duty material handling equipment.
Accessory 160 mm
The Alpha accessory is designed for castor applications, featuring an overall height of 200 mm with a mounting plate measuring 137 mm in length and 115 mm in width. This component offers a dynamic load capacity of 300 kg at speeds up to 4 km/h, whilst providing a static load capacity of 600 kg when stationary, making it suitable for industrial mobility applications requiring reliable load-bearing performance.
Accessory 160 mm
This accessory for castors features an overall height of 170 mm and weighs 1.64 kg, designed to support both dynamic and static loads of 250 kg each. The dynamic load capacity is rated at speeds up to 3 km/h, making it suitable for controlled movement applications. The mounting plate measures 140 mm in length by 115 mm in width, providing a stable base for secure attachment to equipment or machinery requiring mobile support solutions.
Accessory 200 mm
This accessory for castors features an overall height of 210 mm and weighs 1.68 kg, designed with a mounting plate measuring 140 mm in length and 115 mm in width. The unit offers robust load capacity specifications with both dynamic and static ratings of 250 kg, where the dynamic capacity is rated at speeds up to 3 km/h, making it suitable for various industrial applications requiring reliable load-bearing performance.
Accessory
This accessory is designed to enhance castor functionality with robust engineering specifications for industrial applications. The unit features an overall height of 30 mm and incorporates a mounting plate measuring 135 mm in length by 110 mm in width, providing stable attachment points for secure installation. The accessory delivers exceptional load-bearing performance with a dynamic load capacity of 400 kg at operational speeds up to 3 km/h.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 125 mm. Overall height measures 164 mm, providing compact integration whilst maintaining robust construction. Load capacity specifications include dynamic ratings of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, with a static load capacity of 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and heavy-duty performance are essential requirements.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with elastic tyre, black, vulcanized tread material, equipped with precision ball bearing for optimal performance and longevity. The wheel diameter measures 160 mm, whilst the overall height reaches 200 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, with a static load capacity of 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 125 mm, the castor provides an overall height of 164 mm. Load capacity specifications include dynamic ratings of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst offering a static load capacity of 600 kg. This robust castor solution is ideally suited for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 160 mm, the castor provides an overall height of 200 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst offering a static load capacity of 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are paramount.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 200 mm, the castor provides an overall height of 240 mm. Load capacity specifications include dynamic ratings of 450 kg at 4 km/h and 360 kg at 6 km/h operating speeds, whilst offering a static load capacity of 900 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are paramount.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125 mm in diameter. The overall height of the complete assembly is 164 mm. Load capacity specifications include dynamic loads of 400 kg at 4 km/h and 320 kg at 6 km/h operating speeds, with a static load capacity of 800 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and high load-bearing capacity are essential requirements.
Swivel castor 250 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polypropylene body with solid rubber, black tread material, equipped with roller bearing for reliable performance. The wheel diameter measures 250 mm with an overall height of 290 mm. Load capacity specifications include dynamic ratings of 295 kg at 4 km/h and 250 kg at 6 km/h operating speeds, whilst the static load capacity reaches 590 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where robust construction and reliable performance are essential requirements.
Frequently Asked Questions
Advantages of Medium Duty Castors
Medium duty castors combine robust load capacity with versatile performance, designed to handle between 150 and 500 kg per castor. They bridge the gap between light and heavy-duty solutions, offering the strength required for substantial loads while maintaining smooth, responsive movement. This makes them a dependable choice for a wide range of professional applications, from industrial transport to commercial equipment, where consistent mobility and stability are essential.
TENTE medium duty castors offer several key benefits:
Durable Construction – Constructed from durable materials and engineered for longevity, these castors are built to endure frequent use while resisting wear, impact, and challenging floor conditions.
Adaptable Wheel Options – Available with a wide range of tread materials to suit different floor types and operating environments — from softer, floor-protecting treads to harder, low-resistance options for smooth industrial flooring.
Versatile Mounting Solutions – Plate, stem, and bolt hole fittings ensure compatibility with various equipment designs, enabling easy integration into existing systems.
Increased Safety – For secure positioning during use or when stationary, these castors can be equipped with total locks, directional locks, or other locking mechanism, depending on your operational needs.
Types of Medium Duty Castors
Medium duty castors come in a wide variety of designs to meet the demands of different load requirements, floor conditions, and manoeuvring needs. Whether you require smooth swivelling for tight spaces, fixed-direction stability for straight runs, or specialised features such as noise reduction or electrical conductivity, there is a medium duty solution to match. By selecting the right combination of wheel material, bearing type, and housing design, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of medium duty castors and their key advantages:
Medium Duty Swivel Castors
Medium duty swivel castors are designed for smooth, controlled movement in any direction, making them ideal for manoeuvring equipment through tight spaces, around machinery, or along complex pathways. The performance of these castors is closely linked to the wheel tread and its compatibility with the floor surface. By selecting the right tread for the operating environment, medium duty swivel castors deliver smooth handling, long service life, and reliable performance in industrial, medical and commercial applications. One representative product line in our range is the TENTE Alpha series, which combines robust design with a wide variety of configuration options. This series offers medium duty swivel castors with load capacities ranging up to 500 kg per castor, depending on size and specification. Wheel diameters are available from 80 mm to 200 mm, with different tread materials — including thermoplastic rubber, polyurethane, and abrasion-resistant polyamide options — to suit diverse floor conditions.
Medium Duty Fixed Castors
Fixed castors offer consistent, straight-line travel, providing stability and directional control for equipment that needs to cover longer distances without frequent steering adjustments. Commonly paired with swivel castors in a two-fixed, two-swivel configuration, they create an optimal blend of stability and manoeuvrability. Built to withstand the full medium duty load range, these castors deliver dependable performance even in demanding medical, industrial or logistics settings. Our portfolio features different variations of fixed castors within the load range, including housing options like heavy pressed steel or stainless steel, wheel options like abrasion-resistant polyamide, electrically conductive polyurethane treads, non-marking elastic-tires and many more.
Medium Duty Stainless Steel Castors
When corrosion resistance is as important as strength, stainless steel medium duty castors offer the perfect solution. Resistant to cleaning chemicals, moisture, and temperature changes, they are particularly suited to hygiene-critical or moisture-rich environments like food production facilities, hospitals, and laboratories. Their robust design ensures a long service life without compromising cleanliness or mobility. The TENTE Alpha stainless series is one example from our product portfolio, offering load capacities of up to 500 kg per castor depending on size and configuration. Wheel diameters are available from 80 mm to 200 mm, with options like non-marking vulcanized elastic tires or solid rubber, abrasion-resistant polyamide, and many more to match different floor conditions. The housings are made from high-grade stainless steel, ensuring both durability and resistance to corrosion.
Fields of Application for Medium Duty Castors
Medium duty castors are a versatile solution for applications across industrial, medical, and commercial sectors where both strength and mobility are essential. In manufacturing environments, they are a reliable choice for applications like transport equipment, production trolleys, mobile work benches and many more that must carry substantial loads without sacrificing manoeuvrability. In logistics, they are often used on roll cages, roll pallets, shopping trolleys and more, ensuring smooth handling even when fully loaded. In hygiene-critical environments such as hospitals, laboratories, and food production facilities, options like stainless steel medium duty castors provide the necessary corrosion resistance and easy cleaning properties for compliance with strict standards. In commercial spaces, they support mobile shelving, display units, catering carts, and more, offering stable, controlled movement on a variety of floor surfaces. By selecting the correct combination of housing material, wheel tread, and bearing type, medium duty castors can be adapted to perform reliably on anything from polished indoor floors to uneven outdoor surfaces — making them an all-rounder for applications where durability, adaptability, and smooth operation are non-negotiable.