- Home
- Castors & Wheels
- Castors
-
Castors by Functionality
Castors by Functionality
Swivel castor 50 mm
The Compacta swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing for reliable rotation. The wheel diameter measures 50mm, contributing to an overall height of 60mm for the complete castor unit. Load capacity specifications include a dynamic rating of 23kg at speeds up to 3km/h for mobile applications, and a static load capacity of 46kg when stationary, making this castor suitable for medium-duty industrial and commercial equipment requiring manoeuvrability and dependable performance in workshop and office environments.
Swivel castor 40 mm
The Compacta swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 40 mm with an overall height dimension of 52 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 20 kg at speeds up to 3 km/h and a static load capacity of 40 kg, ensuring dependable performance across various industrial and commercial applications requiring manoeuvrability and durability.
Swivel castor 50 mm
The Compacta swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel has a diameter of 50 mm, and the castor has an overall height of 60 mm, making it suitable for compact installations. Load specifications include a dynamic load capacity of 23 kg at speeds up to 3 km/h and a static load capacity of 46 kg, ensuring dependable performance across various industrial and commercial applications requiring manoeuvrability and durability.
Swivel castor 40 mm
The Compacta swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing for reliable rotation. The wheel diameter measures 40mm, contributing to the overall height of 51mm. Load capacity specifications include a dynamic load rating of 20kg at speeds up to 3km/h and a static load capacity of 40kg, making this castor suitable for light to medium-duty applications requiring manoeuvrability and dependable performance in industrial and commercial environments.
Swivel castor 40 mm
The Compacta swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with tread material identical to the wheel body, utilising a plain bearing system for reliable operation, and measures 40mm in diameter. The castor has an overall height of 53mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, providing dependable performance for light to medium-duty mobile equipment and furniture applications requiring manoeuvrability.
Swivel castor 50 mm
The Compacta swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with tread material identical to the wheel body, utilising a plain bearing system for reliable operation, and measures 50mm in diameter. The castor has an overall height of 69mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, providing dependable performance for medium-duty mobile equipment and furniture applications requiring manoeuvrability and durability.
Swivel castor 40 mm
The Compacta swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with tread material identical to the wheel body, utilising a plain bearing system for reliable operation, and measures 40mm in diameter. The castor has an overall height of 55mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, providing dependable performance for light to medium-duty mobile equipment and furniture applications requiring manoeuvrability and durability.
Swivel castor 75 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a 75mm diameter wheel with a polyamide body and tread material that is identical with the wheel body, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube system for reliable rotation. The castor has an overall height of 88mm, making it suitable for various furniture applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing performance are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from zinc-die-casting and aluminium materials with a stem, swiveling bearing mechanism that ensures smooth rotational movement. The 50mm diameter wheel incorporates a polypropylene, electric conductive body material combined with thermoplastic rubber, electric-conductive tread material, supported by a plain bearing with spacer tube for reliable operation. With an overall height of 54mm, this castor delivers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. The design makes it particularly suitable for bedside tables, furniture, media furniture, office chairs, and office furniture applications where electrical conductivity and mobility are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-type swivelling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polypropylene body with matching tread material, providing consistent performance characteristics throughout. The wheel is equipped with a plain bearing system that includes a spacer tube for enhanced durability and reduced friction during operation. The wheel diameter measures 50 mm, whilst the overall height of the complete castor assembly is 58 mm. This compact design makes it suitable for applications requiring reliable mobility in confined spaces. The polypropylene construction offers excellent chemical resistance and lightweight properties, making it ideal for industrial and commercial environments where corrosion resistance is essential.
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes under load. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing system with integrated spacer tube for reliable rotation. The wheel measures 50mm in diameter, providing an optimal balance between manoeuvrability and stability. The castor has an overall height of 62.5mm, making it suitable for compact installations where space constraints are critical. This configuration delivers dependable performance in industrial and commercial environments requiring frequent repositioning of equipment and furniture.
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes under load. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and reduced friction. The wheel diameter measures 50mm, providing optimal balance between manoeuvrability and stability. The complete assembly has an overall height of 61mm, making it suitable for compact installations where space constraints are critical. This castor configuration is particularly suited for applications requiring static discharge protection whilst maintaining reliable mobility performance in industrial and commercial environments.
Swivel castor with wheel brake 50 mm
The Lumina is a swivel castor with wheel brake designed for light-duty applications. The castor features a threaded stem with hexagon neck, top fitting for secure mounting. The housing is manufactured from durable polypropylene with a stem swivelling bearing system that enables smooth directional changes. The wheel comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 50 mm in diameter. The castor has an overall height of 54 mm, providing a compact profile suitable for various applications. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it ideal for lightweight mobile equipment and furniture applications requiring occasional braking functionality.
Swivel castor with wheel brake 50 mm
The Lumina is a swivel castor with wheel brake designed for light-duty mobile applications. The castor features a stem with grip ring and collar fitting system for secure mounting. The housing is manufactured from durable polypropylene material and incorporates a stem-type swiveling bearing mechanism that enables smooth directional changes. The 50 mm diameter wheel combines a polypropylene body with matching polypropylene tread material, supported by a plain bearing system with spacer tube for reliable rotation. The castor has an overall height of 58 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, providing versatility for various industrial and commercial wheeled equipment applications.
Swivel castor 35 mm
The Lumina swivel castor features a square plate fitting for secure mounting to various furniture applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism that ensures smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design delivers reliable rotation. The wheel measures 35mm in diameter, contributing to the castor's overall height of 49mm. Load specifications include a dynamic capacity of 30kg at speeds up to 3km/h and a static load capacity of 60kg, making it suitable for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.
Swivel castor 42 mm
The Lumina swivel castor features a square plate fitting for secure mounting to furniture and equipment. The housing is constructed from durable polypropylene with a stem, swivelling bearing system that ensures smooth directional changes and reliable operation. The wheel incorporates a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for consistent rolling performance. The castor has a wheel diameter of 42 mm and an overall height of 59 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 30 kg at speeds up to 3 km/h and a static load capacity of 60 kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and manoeuvrability are essential.
Swivel castor 40 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional movement. The wheel assembly consists of a 40mm diameter wheel with a polypropylene body and tread material that is identical with the wheel body, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 44mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg. This versatile castor is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where reliable mobility and moderate load-bearing capacity are required.
Swivel castor 35 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel diameter measures 35mm, whilst the overall height of the complete assembly is 39mm. Load specifications include a dynamic capacity of 20kg at speeds up to 3km/h and a static load capacity of 40kg. This castor is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for lightweight commercial and domestic equipment.
Swivel castor 40 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design ensures reliable rotation with a 40mm diameter wheel. The castor has an overall height of 44mm, making it suitable for low-profile applications. Load specifications include a dynamic capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg. This versatile castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from zinc-die-casting/aluminium materials and incorporates a stem, swivelling bearing mechanism for smooth directional changes. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, mounted on a plain bearing with spacer tube for reliable operation, with a diameter of 50 mm. The castor has an overall height of 59 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. This castor is designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor with intermittend brake 50 mm
The Lumina swivel castor with intermittent brake features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from zinc-die-casting/aluminium with a stem, swivelling bearing configuration that ensures smooth directional changes. The wheel incorporates a polypropylene body with thermoplastic rubber tread material for optimal grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. With a 50 mm wheel diameter, the castor has an overall height of 59 mm, making it suitable for compact applications. The unit offers a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where controlled mobility and braking functionality are essential.
Swivel castor 50 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from zinc-die-casting and aluminium materials with a stem, swiveling bearing mechanism that ensures smooth directional movement. The 50mm diameter wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, supported by a plain bearing with spacer tube for reliable operation. With an overall height of 56mm, this castor delivers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. The electric-conductive properties make it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where static discharge control is essential.
Swivel castor 50 mm
The Lumina swivel castor features a blind hole for B10 fitting system, providing secure attachment for various applications. The housing is constructed from zinc-die-casting and aluminium materials with a stem, swivelling bearing mechanism that ensures smooth directional changes. The wheel incorporates a 50mm diameter polypropylene body with electric conductive properties, whilst the tread material is identical with the wheel body for consistent performance, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 56mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from zinc-die-casting and aluminium materials with a stem, swivelling bearing mechanism that ensures smooth directional changes. The 50mm diameter wheel incorporates a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. With an overall height of 56mm, this castor delivers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. Specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications, the Lumina provides dependable mobility solutions for lightweight to medium-duty requirements in professional and domestic environments.