- Home
- Castors & Wheels
- Castors
- Castors by Fitting Type
-
Bolthole Fitting
Bolthole Fitting
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 125 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the castor is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley applications.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 75 mm in diameter. The castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 125 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 125mm in diameter. The castor has an overall height of 160mm. Load capacity specifications include a dynamic load rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 40 mm
The Compacta swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 40 mm with an overall height dimension of 52 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 20 kg at speeds up to 3 km/h and a static load capacity of 40 kg, ensuring dependable performance across various industrial and commercial applications requiring manoeuvrability and durability.
Swivel castor 50 mm
The Compacta swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel has a diameter of 50 mm, and the castor has an overall height of 60 mm, making it suitable for compact installations. Load specifications include a dynamic load capacity of 23 kg at speeds up to 3 km/h and a static load capacity of 46 kg, ensuring dependable performance across various industrial and commercial applications requiring manoeuvrability and durability.
Swivel castor 40 mm
The Compacta swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with tread material identical to the wheel body, utilising a plain bearing system for reliable operation, and measures 40mm in diameter. The castor has an overall height of 55mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, providing dependable performance for light to medium-duty mobile equipment and furniture applications requiring manoeuvrability and durability.
Swivel castor 50 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a polyamide body with tread material identical to the wheel body, mounted on a cone ball bearing for reliable rotation, and measures 50 mm in diameter. The castor has an overall height of 69 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a 75 mm diameter polyamide body with matching polyamide tread material, supported by a plain bearing system for reliable rotation. The castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for medium-duty mobile applications requiring dependable manoeuvrability and load-bearing performance in industrial and commercial environments.
Swivel castor with total lock 75 mm
The Agila is a swivel castor with total lock designed for industrial applications. The fitting features a bolt hole configuration, allowing castors to be mounted with standard screws of any length for versatile installation options. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with an identical polyamide tread material, providing excellent wear resistance and chemical compatibility. The wheel operates on a plain bearing system and has a diameter of 75 mm. The castor has an overall height of 100 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, demonstrating robust performance characteristics for demanding industrial environments.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length for versatile installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining reliable traction. The wheel operates on a plain bearing system and measures 75 mm in diameter. The castor has an overall height of 100 mm, making it suitable for various applications. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, delivering reliable performance under demanding operational conditions.
Swivel castor 125 mm
The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread and plain bearing configuration. The wheel diameter measures 125 mm, contributing to the castor's overall height of 160 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and load-bearing performance.
Swivel castor 150 mm
The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length for versatile installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining reliable traction. The wheel operates on a plain bearing system and measures 150mm in diameter. The castor has an overall height of 185mm. Load specifications include a dynamic load capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Swivel castor 100 mm
The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing mechanism for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread and precision ball bearing for reliable operation. The wheel diameter measures 100 mm, contributing to an overall height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making this castor suitable for medium-duty industrial and commercial applications requiring manoeuvrability and dependable performance.
Swivel castor 125 mm
The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing mechanism for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread and precision ball bearing for optimal rolling performance. The wheel diameter measures 125 mm, contributing to an overall castor height of 160 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and manoeuvrability.
Swivel castor 150 mm
The Agila swivel castor features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing mechanism for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread and precision ball bearing for reliable operation. The wheel diameter measures 150 mm, contributing to an overall castor height of 185 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial and commercial applications requiring manoeuvrability and dependable performance.
Swivel castor with total lock 75 mm
The Agila is a swivel castor with total lock designed for versatile mobility applications. The fitting features a bolt hole configuration, allowing castors to be mounted using standard screws of any length for flexible installation requirements. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability under operational loads. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, utilising a plain bearing system for reliable rotation. The wheel diameter measures 75 mm, providing optimal balance between manoeuvrability and load distribution. The castor has an overall height of 100 mm, making it suitable for standard equipment applications. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, delivering dependable performance across varied operational conditions.
Swivel castor with total lock 125 mm
The Agila is a swivel castor with total lock designed for industrial applications. The fitting features a bolt hole configuration, allowing castors to be mounted with standard screws of any length for versatile installation. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and durability under load. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing system. The wheel diameter measures 125 mm, providing excellent manoeuvrability whilst maintaining stability. The overall height of the complete assembly is 160 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty applications requiring reliable mobility and secure locking functionality.
Swivel castor with total lock 150 mm
The Agila swivel castor with total lock features a bolt hole fitting system that allows mounting with standard screws of any length for versatile installation. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material and plain bearing construction, providing a 150 mm diameter for optimal performance. The castor has an overall height of 185 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, delivering dependable performance under both mobile and stationary conditions.
Swivel castor with total lock 75 mm
The Agila is a swivel castor with total lock designed for versatile mobility applications. The fitting features a bolt hole configuration, allowing castors to be mounted with standard screws of any length for flexible installation. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 75 mm. The overall height of the complete assembly is 100 mm. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, making it suitable for medium-duty industrial and commercial applications requiring precise mobility control.
Swivel castor with total lock 100 mm
The Agila is a swivel castor with total lock designed for industrial applications. The fitting features a bolt hole configuration, allowing castors to be mounted with standard screws of any length for versatile installation. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 100 mm. The castor has an overall height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty mobile equipment and trolley applications requiring secure positioning and manoeuvrability.
Swivel castor with total lock 125 mm
The Agila is a swivel castor with total lock designed for industrial applications. The fitting features a bolt hole configuration, allowing castors to be mounted with standard screws of any length for versatile installation. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 125 mm. The castor has an overall height of 160 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications.
Swivel castor with total lock 150 mm
The Agila is a swivel castor with total lock designed for industrial applications. The fitting features a bolt hole configuration, allowing castors to be mounted with standard screws of any length for versatile installation. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 150 mm. The overall height of the complete assembly is 185 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty mobile equipment applications.
Swivel castor 100 mm
The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread and plain bearing configuration. The wheel diameter measures 100 mm, contributing to an overall castor height of 135 mm. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, making this castor suitable for medium-duty mobile applications requiring reliable performance and floor protection.
Frequently Asked Questions
Advantages of Bolt Hole Castors
Bolt hole castors are a compact and highly adaptable solution for applications requiring light duty mobility with flexible installation options. Characterised by a single central mounting hole, they are ideal for applications with limited surface area. Bolt hole castors are available in swivel, fixed, and braked designs, and are compatible with a wide range of wheel materials and sizes. This makes them suitable for furniture, healthcare, and retail environments where space efficiency, clean aesthetics, and reliable rolling performance are key.
TENTE castors with bolt hole fitting offer various benefits:
Space-Saving Design - The bolt hole mounting method requires only a single central hole, making these castors ideal for applications with limited mounting surfaces.
Flexible Mounting Compatibility - Bolt hole castors are compatible with a wide range of threaded inserts, expander fittings, or customized mounting adapters. This flexibility allows them to be easily integrated into existing structures without extensive modification.
Easy Installation and Replacement - Thanks to their simple single-hole configuration, bolt hole castors can be installed quickly and securely, reducing downtime and maintenance effort.
Minimalistic Appearance - Without a large mounting plate or visible hardware, bolt hole castors help maintain a streamlined visual design, which is particularly beneficial in visible applications such as retail furniture.
Types of Bolt Hole Castors
Bolt hole castors are available in a variety of configurations to meet the specific needs of different applications across healthcare, furniture, and retail sectors. From swivel and fixed castors to versions with integrated brakes , each type offers distinct advantages in mobility, safety, and handling performance. Below is an overview of the most common bolt hole castor types and their typical use cases.
Bolt On Swivel Castors
Bolt on swivel castors enable effortless directional changes, allowing applications to be repositioned with ease, even in confined or high-traffic areas. The central bolt hole mounting offers a discreet and space-efficient connection, particularly useful for designs that prioritize both form and function. This type is commonly used for healthcare furniture applications like bedside tables and shower chairs, medical carts like ventilators or dialysis carts. Bolt on swivel castors are also used in retail environments for applications such as store fixtures and shopping trolleys, , where smooth maneuverability and compact construction are key requirements.
Braked Bolt Hole Castors
Braked bolt hole castors combine precise mobility with enhanced safety and positional control, making them a valuable choice for applications that require both flexibility and secure stationary positioning. Depending on the configuration, TENTE braked bolt hole castors may include total lock systems that secure both the wheel and the swivel head simultaneously, or directional locking mechanisms that prevent the swivel action to maintain a straight path while still allowing forward and backward rolling. Other models feature intermittent locking functions, which engage under specific conditions to offer temporary braking support - ideal for situations where brief holds are needed without full immobilisation. In addition, some versions are equipped with wheel brakes only, allowing the wheel to be stopped while the swivel head remains free, offering a balance between movement and partial control.
Small Bolt Hole Castors
Small bolt hole castors are designed for compact applications where space is limited but smooth mobility is still essential. Despite their size, these castors offer precise rolling behaviour, quiet operation, and reliable load handling for light duty applications. The bolt hole mounting allows for a clean and discreet connection, making them particularly well suited for applications where both aesthetics and functionality must be maintained in a confined space. Our smallest bolt hole castor Stylea impresses with an overall height of just 33 mm, while still allowing for a load capacity of 50 kg per castor. Another example for a small, yet capable bolt hole castor is our Linea light. With an overall height of just 50.5 mm it can carry up to 100 kg per castor.
Fields of Application for Bolt Fitting Castors
Bolt hole castors are widely used across healthcare, retail, and furniture-related applications, particularly in cases where compact installation, clean design, and flexible mobility are essential. Thanks to their central mounting design, they are especially well-suited for applications with limited mounting space or where aesthetic integration is important. In healthcare environments, bolt hole castors are used in applications such as bedside tables, shower chairs, medication carts, and anaesthesia carts. These settings benefit from castors that offer smooth and quiet mobility, along with mounting solutions that allow for quick maintenance or replacement in hygiene-sensitive environments. In retail environments, bolt hole castors are commonly used for store fixtures and display, as well as shopping trolleys. For furniture and mobile applications, bolt hole castors are commonly found on office chairs, media furniture, and catering carts & meal delivery systems. Their unobtrusive mounting and visual minimalism allow them to support both the functional and aesthetic requirements of modern designs, while enabling effortless movement and reconfiguration.