- Home
- Castors & Wheels
-
Motorised Systems
Motorised Systems
Our series
Accessory
The E-Drive flex is a specialised accessory designed for electromobility applications, featuring integrated castors that provide enhanced manoeuvrability and positioning flexibility. This unit serves as a complementary component within electric drive systems, offering mobility solutions where precise positioning and easy relocation are essential requirements. The castor-equipped design enables effortless movement across workshop floors and operational environments whilst maintaining stability during stationary use.
Accessory
The E-Drive flex is a specialised accessory designed for electromobility applications, featuring integrated castors that provide enhanced manoeuvrability and positioning flexibility. This unit serves as a complementary component within electric drive systems, offering mobile support functionality that enables easy repositioning and transport of associated equipment. The castor-equipped design facilitates smooth movement across various floor surfaces whilst maintaining stability during operation, making it particularly suitable for workshop environments, maintenance facilities, and mobile service applications where frequent repositioning of electromobility components is required.
Drive Unit 125 mm
The E-Drive ultimate is an advanced drive unit designed for electromobility applications, featuring a robust electric housing construction that delivers reliable performance across demanding environments. This sophisticated castor incorporates a 125mm diameter wheel with a durable polyamide body and elastic tyre with non-marking, vulcanised tread material, ensuring smooth operation whilst protecting floor surfaces from damage. The unit utilises a rectangular plate fitting system for secure mounting and versatile installation options.
Accessory
The E-Drive accessory represents an advanced electric mobility solution engineered specifically for applications requiring integrated castor systems. This electric-powered unit combines robust construction with precision engineering to deliver reliable performance in demanding industrial environments. The system incorporates specialised electric components designed to provide smooth, controlled movement whilst maintaining excellent manoeuvrability through its integrated castor configuration, making it ideal for automated material handling and mobile equipment applications where precise positioning and effortless mobility are essential requirements.
Accessory
The E-Drive accessory represents an advanced electric mobility solution engineered specifically for applications requiring integrated castor systems. This electric-powered unit combines robust construction with precision engineering to deliver reliable performance in demanding electromobility environments. The system's electric configuration ensures optimal power delivery whilst maintaining compatibility with standard castor assemblies, making it ideal for automated guided vehicles, electric trolleys, and mobile robotic platforms where manoeuvrability and electric drive integration are essential requirements.
Accessory
The E-Drive optima is a specialised accessory designed for electromobility applications, engineered to provide enhanced manoeuvrability through its integrated castor system. This technical solution offers precise directional control and smooth operational movement, making it particularly suitable for electric vehicle positioning and maintenance operations. The robust construction ensures reliable performance in professional environments whilst maintaining the flexibility required for efficient handling of electromobility equipment across various workshop and service applications.
Accessory
The E-Drive optima is a specialised accessory designed for electromobility applications, engineered to provide enhanced mobility solutions through its integrated castor system. This technical component serves as a crucial auxiliary unit that facilitates smooth movement and positioning of electric mobility equipment, ensuring optimal operational flexibility. The accessory features precision-engineered castors that deliver reliable performance across various surface conditions whilst maintaining structural integrity under operational loads. Its robust construction ensures compatibility with electromobility systems, providing engineers with a dependable solution for applications requiring mobile positioning capabilities and enhanced manoeuvrability in professional environments.
Accessory
The E-Drive optima is a specialised accessory designed for electromobility applications, engineered to provide enhanced mobility solutions through its integrated castor system. This technical component serves as a crucial auxiliary unit that facilitates smooth movement and positioning of electric mobility devices, ensuring optimal manoeuvrability across various surfaces. The accessory's robust construction and precision-engineered castors deliver reliable performance whilst maintaining the operational integrity required for demanding electromobility environments.
Swivel castor with central, total lock 150 mm
The Integral swivel castor with central, total lock features a stem with cam hole for profile bars, short version fitting for secure attachment to equipment. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance. With a wheel diameter of 150 mm, the castor has an overall height of 183 mm. The load capacity specifications include dynamic loads of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst the static load capacity reaches 450 kg, making it suitable for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound devices, and general hospital, nursing and retirement home environments.
Swivel castor with central, total lock 150 mm
The Integral swivel castor with central, total lock features a stem with cam hole for profile bars, short version fitting, where washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, sealed for reliable performance, with a diameter of 150 mm. The castor has an overall height of 183 mm and offers exceptional load capacity with dynamic ratings of 150 kg at 3 km/h and 150 kg at 4 km/h, plus a static load capacity of 450 kg. This robust castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
Drive Unit 125 mm
The E-Drive optima is an electric drive unit designed for electromobility applications, featuring a robust polyamide wheel body with an elastic tyre that is non-marking and vulcanised for superior performance. With a wheel diameter of 125 mm, this drive unit incorporates a rectangular plate fitting system for secure mounting. The system is engineered for diverse industrial applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, production and platform trolleys, work benches, and transport equipment.
Accessory
The E-Drive optima is a specialised accessory designed for electromobility applications, engineered to provide enhanced mobility solutions through its integrated castor system. This technical component serves as a crucial auxiliary unit that facilitates smooth movement and positioning of electric mobility equipment, ensuring optimal operational flexibility. The accessory features precision-engineered castors that deliver reliable performance across various surface conditions, making it an essential component for applications requiring frequent repositioning or transport. Its robust construction ensures durability whilst maintaining the precise engineering standards required for professional electromobility installations.
Swivel castor with central, total or directional lock 150 mm
The Integral assist is a swivel castor with central, total or directional lock designed specifically for electromobility applications requiring precise manoeuvrability and secure positioning. This castor features a 150mm diameter wheel with a steel, iron body construction and polyurethane, casted tread material, providing excellent durability and smooth rolling performance on various surfaces. The fitting incorporates a stem with cam hole for profile bars, short version, ensuring reliable attachment to equipment frames. This versatile castor is engineered for demanding healthcare and medical environments, making it ideal for anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound machines, ventilators, and applications within nursing and retirement homes where mobility, stability, and precise control are essential.
Swivel castor with central, total or directional lock 150 mm
The Integral assist is a swivel castor with central, total or directional lock designed specifically for electromobility applications requiring precise manoeuvrability and secure positioning. This castor features a 150mm diameter wheel constructed with a steel, iron body and polyurethane, casted tread material, providing excellent durability and smooth rolling performance on various surfaces. The fitting incorporates a stem with cam hole for profile bars, short version, ensuring reliable attachment to equipment frames whilst maintaining compact dimensions for space-constrained installations.
Swivel castor with central, total or directional lock 150 mm
The Integral assist is a swivel castor with central, total or directional lock designed specifically for electromobility applications requiring precise manoeuvrability and secure positioning. This castor features a 150mm diameter wheel constructed with a steel, iron body and polyurethane, casted tread material, providing excellent durability and smooth rolling performance on various surfaces. The fitting incorporates a stem with cam hole for profile bars, short version, ensuring reliable attachment to equipment frames. This versatile castor is engineered for demanding healthcare and medical environments, making it ideal for anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound machines, ventilators, and applications within hospitals, nursing and retirement homes where mobility, stability and precise control are essential.
Swivel castor with central, total or directional lock 150 mm
The Integral assist is a swivel castor with central, total or directional lock designed specifically for electromobility applications requiring precise manoeuvrability and secure positioning. This castor features a 150mm diameter wheel constructed with a steel, iron body and polyurethane, casted tread material, providing excellent durability and smooth rolling performance on various surfaces. The fitting incorporates a stem with cam hole for profile bars, short version, ensuring reliable attachment to equipment frames. This versatile castor is engineered for demanding healthcare and medical environments, making it ideal for anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound machines, ventilators, and applications within hospitals, nursing and retirement homes where mobility, stability and precise control are essential.
Swivel castor with central, total or directional lock 150 mm
The Integral assist is a swivel castor with central, total or directional lock designed specifically for electromobility applications requiring precise manoeuvrability and secure positioning. This castor features a 150mm diameter wheel constructed with a steel, iron body and polyurethane, casted tread material, providing excellent durability and smooth rolling performance on various surfaces. The fitting incorporates a stem with cam hole for profile bars, short version, ensuring reliable attachment to equipment frames. This versatile castor is engineered for demanding healthcare and medical environments, making it ideal for anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound machines, and ventilators across hospitals and nursing and retirement homes.
Swivel castor with central, total or directional lock 150 mm
The Integral assist is a swivel castor with central, total or directional lock designed specifically for electromobility applications requiring precise manoeuvrability and secure positioning. This castor features a 150mm diameter wheel constructed with a steel, iron body and polyurethane, casted tread material, providing excellent durability and smooth rolling performance on various surfaces. The fitting incorporates a stem with cam hole for profile bars, short version, ensuring reliable attachment to equipment frames. This versatile castor is engineered for demanding healthcare and medical environments, making it ideal for anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound machines, ventilators, and applications within hospitals, nursing and retirement homes where mobility, stability and precise control are essential.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and technical applications. The castor features a stem with cam hole for profile bars, short version fitting that ensures secure attachment to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing for smooth, reliable rotation. The wheel assembly consists of a polyamide body with polyurethane, injected, electric-conductive tread material, mounted on precision ball bearings for optimal performance. The 150 mm diameter wheel provides excellent manoeuvrability whilst maintaining stability. With an overall height of 155 mm, the castor offers a compact profile suitable for various equipment configurations. The dynamic load capacity reaches 150 kg at speeds up to 4 km/h, whilst the static load capacity extends to 450 kg, making it ideal for anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, surgery robots, ultrasound devices, and ventilators in hospitals and nursing facilities.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and technical applications. The castor features a stem with cam hole for profile bars, short version fitting that ensures secure attachment to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing for smooth, reliable rotation. The wheel assembly consists of a polyamide body with polyurethane, injected, electric-conductive tread material, mounted on precision ball bearings for optimal performance. The 150 mm diameter wheel provides excellent manoeuvrability whilst maintaining stability. With an overall height of 155 mm, the castor offers a compact profile suitable for various equipment configurations. The dynamic load capacity reaches 150 kg at speeds up to 4 km/h, whilst the static load capacity extends to 450 kg, making it ideal for anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, surgery robots, ultrasound devices, and ventilators in hospitals and nursing facilities.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and technical applications. The castor features a stem with cam hole for profile bars, short version fitting that ensures secure attachment to equipment frames. The housing is manufactured from durable polyamide material and incorporates a precision ball bearing swivel bearing for smooth, reliable rotation under continuous use. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that is electric-conductive, mounted on precision ball bearings for optimal rolling performance. With a wheel diameter of 150 mm, the castor has an overall height of 155 mm. The load capacity specifications include a dynamic load rating of 150 kg at speeds up to 4 km/h and a static load capacity of 450 kg, making it suitable for anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, surgery robots, ultrasound devices, and ventilators in hospitals and nursing facilities.
Drive Unit 125 mm
The E-Drive flex is an electric drive unit designed for electromobility applications, featuring a robust polyamide wheel body with an elastic tyre that is non-marking and vulcanised, measuring 125mm in diameter. This versatile castor incorporates a rectangular plate fitting system and is engineered for demanding environments including airport equipment, anaesthesia carts, automotive OEM applications, medical imaging systems such as C-arms, CT scanners, MRI and X-ray equipment, as well as computers on wheels, medication carts, nursing carts, ultrasound systems, and various industrial transport equipment.