Drive Unit 125 mm
E-Drive flex
Order number:
990061635
EAN:
4031582416664
Product number:
EDFAUFF125P60
- Non-hazardous materials
- Tested quality
- Standardised maintenance
The E-Drive flex is an electric drive unit designed for electromobility applications, featuring a robust polyamide wheel body wi...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
Documents
- EC_Declaration_E_Drive_flex.pdf
- Installation_Instructions_wheel_change_E_Drive_flex.pdf
- E_Drive.pdf
- Solutions_for_the_cleaning_industry.pdf
- Picking_trolley_with_E_Drive.pdf
- Solutions_for_mechanical_engineering___workshops.pdf
- TENTE_medical_devices_product_brochure_EN_RZ_print.pdf
- Solutions_for_the_automotive_industry.pdf
- Solutions_for_the_entertainment_industry.pdf
- Operating_Instructions_E_Drive_flex_and_E_Drive_flex_twin_control_system.pdf
- Service_trolleys_with_E_Drive.pdf
- TENTE_E_Drive_ultimate_drive_unit_installation_declaration_EN.pdf
- Picking_trolley_with_E_Drive.pdf
- Installation_Instructions_E_Drive_flex_and_E_Drive_flex_scan.pdf
- Solutions_for_intralogistic.pdf
The E-Drive flex is an electric drive unit designed for electromobility applications, featuring a robust polyamide wheel body with an elastic tyre that is non-marking and vulcanised, measuring 125mm in diameter. This versatile castor incorporates a rectangular plate fitting system and is engineered for demanding environments including airport equipment, anaesthesia carts, automotive OEM applications, medical imaging systems such as C-arms, CT scanners, MRI and X-ray equipment, as well as computers on wheels, medication carts, nursing carts, ultrasound systems, and various industrial transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Drive Unit Actuator
Drive Unit Travel Motor
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Standardised maintenance
USB interface for firmware updates.
Reliable electronics
Infinitely variable speed regulation (forward and reverse) through safety-tested drive switches
Practical system solution
Easily integrated system solution consisting of a drive unit, control module, hand-held control unit, battery, charger and mounting set
Optimal ground contact
High contact force between the wheel and the floor with a compensating function for uneven floors.
Reduced absences due to illness
Rapid return on investment through fewer illness-related absences.
Optimised steering mechanism
As fifth wheel for improved steering in curves and driving in a straight line for long distances
Long life operation
With standard batteries, approx. 200 start-up cycles at maximum load.
Accelerated processes
Fasterstart-up with heavy loads to accelerate operating processes
Certified operating reliability
Standard conformity according to DIN EN ISO 13849
Durable construction
Complete protection against spray water (IPX4).
Flexible use
Thanks to lifting motor, can be switched on as required. No ground contact in standby position.